PurePath™ Studio Graphical Development Environment Status: ACTIVE

AICPUREPATH_STUDIO

Description/Features

Technical Documents

Support & Community

Order Now



Description

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide number of portable audio processing applications. The programming is done graphically using a library of low level and high level audio processing components. The GDE audio component library contains functions include functions such as digital volume control, mixers, muxes, equalization, tone controls, loudness, dynamic range compression, bass boost and surround effects.

Order Now
Part Number Texas Instruments Status Price (US$)

AICPUREPATH_STUDIO:
PurePath™ Studio Graphical Development Environment (Portable Audio)


ACTIVE  
Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 39 27 Jan 2012 1,129
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PCM3070RHBEVM-K Evaluation Module  PCM3070RHBEVM-K  Development Boards/EVMs 
TLV320ADC3101 Evaluation Module (EVM) and USB motherboard  TLV320ADC3101EVM-K  Development Boards/EVMs 
TLV320AIC3120EVM-U Evaluation Module  TLV320AIC3120EVM-U  Development Boards/EVMs 
TLV320AIC3254 Evaluation Module (EVM) and USB motherboard  TLV320AIC3254EVM-K  Development Boards/EVMs 
TLV320AIC3254 USB Evaluation Module  TLV320AIC3254EVM-U  Development Boards/EVMs 
TLV320AIC36 Evaluation Module (EVM) and USB motherboard  TLV320AIC36EVM-K  Development Boards/EVMs 
TLV320DAC3120EVM-U Evaluation Module  TLV320DAC3120EVM-U  Development Boards/EVMs 
TSC2117 Evaluation Module (EVM) and USB motherboard  TSC2117EVM-K  Development Boards/EVMs 
Value Sound Bar Reference Design Kit  RDK-VALUE-SB  Hardware Reference Designs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
PCM3070  Stereo Audio Codec With Embedded miniDSP  Audio Converter 
TLV320ADC3001  92dB SNR Low-Power Stereo ADC (ADC3001)  Audio Converter 
TLV320ADC3101  92dB SNR Low-Power Stereo ADC with Digital Mic Support and miniDSP   Audio Converter 
TLV320AIC3111  Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier  Audio Converter 
TLV320AIC3120  Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier  Audio Converter 
TLV320AIC3253  Ultra Low Power Stereo Audio Codec with Embedded miniDSP  Audio Converter 
TLV320AIC3254  Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology  Audio Converter 
TLV320AIC3256  Very Low-Power Stereo Codec with miniDSP and DirectPath(TM) HP Amplifier  Audio Converter 
TLV320AIC3262  Low Power Stereo Codec with miniDSP, Integrated Class-D Speakers, Earpiece Driver, DirectPath   Audio Converter 
TLV320AIC36  Low Power Stereo Audio Codec for Portable Audio/Telephony  Audio Converter 
TLV320DAC3120  Low-Power Audio DAC with miniDSP and 2.5W Mono Class-D Speaker Amplifier  Audio Converter 
TSC2117  4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC  Audio 
Support and Community

Customer Tags Help

Most Popular Tags for AICPUREPATH_STUDIO:

View All Tags

Other Support