Enterprise Tablet Reference Design Kit Status: ACTIVE

AM335X-TAB

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon Download - PDF Icon Download - PDF Icon

Description

Powered by the Sitara ARM Cortex-A8 processor family, AM335x, the Enterprise Tablet solution provides high performance, seamless graphics and the right peripheral support with a bill of materials of less than an estimated $70 at 100Ku.

This reference design was created jointly by TI and TI Design Network Partner, AllGo Embedded Systems. This reference design comes complete with prototype hardware and robust software package, including out-of-box support for the Android and Linux operating systems. All of this helps developers get to market in as few as three months with the ability to customize both hardware and software to meet their clients’ needs.

Target markets include, but are not limited to, shipping and logistics, field service, retail, healthcare, home and building automation, hospitality, education and many others.

Features
Hardware OS Support Connectivity Peripherals
  • AM3354 Sitara ARM Cortex-A8 Processor
  • 512MB DDR3 (upgradeable to 1GB)
  • 512MB NAND Flash
  • 7” WVGA Capacitive Touch-screen LCD
  • Android 4.0
  • Linux 2.6
  • WiFi + Bluetooth®
  • GPS (optional)
  • 3G (optional)
  • High Speed USB Host
  • USB-OTG
  • Micro-SD Card
  • USB Camera (optional)
  • Audio In/Out


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date  

AM335X-TAB:
Enterprise Tablet Reference Design Kit

$999.00(US$)


ACTIVE PC   Linux, Android   v1.0   25 MAR 2013  
Technical Documents
White Papers (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 335 16 Nov 2012 1,695
More Literature (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3040 04 Apr 2013 169
PDF 1023 08 Mar 2013 321
PDF 722 08 Mar 2013 166

TI Devices (17)

Part Number Name Product Family
AM3352  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3354  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3356  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3357  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3358  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
AM3359  Sitara ARM Cortex-A8 Microprocessor  ARM Cortex-A8 Core 
BQ24072  USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat | Linear  Battery Management Products 
TLV320AIC3100  Low-Power Audio Codec With Audio Processing and Mono Class-D Amplifier  Audio Converter 
TPD4S012  4-Channel USB ESD Solution with Power Clamp  ESD/EMI Protection 
TPS2500  Integrated USB Power Switch with Boost Converter  USB Power Switch 
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Linear Regulator (LDO) 
TPS61165  High Brightness White LED Driver in 2mm x 2mm QFN Package  LED Driver 
TPS62162  3V-17V 1A Step-Down Converters with DCS-Control™  Converter (Integrated Switch) 
TPS65105  4-CH LCD Bias w/ Fully Int. Pos. Charge Pump, 3.3V LDO Contr., 0.96A Min. Boost Ilim, Fault & VCOM  Display Power 
TPS65910A3  Integrated Power Management IC w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN   Power Management 
TPS71718  Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise  Linear Regulator (LDO) 
TXS0104E  4-Bit Bidirectional Voltage-Level Translator for Open-Drain Applications  Dual Supply Translator 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number