Order Now
| Part Number | Status | Host | Version Date | Description |
APSLF240X:
|
ACTIVE | PC | 31-Dec-07 | LF240x Motor-Specific Software Solutions |
Description
Application-specific software is available from TI and Third Party Network companies to help digital control developers more easily evaluate and design products integrating either TMS320C24X DSPs. Below is a list of the software available. Also see Signal Processing Libraries for additional software supporting your system development.
Features
| Motor-Specific Software Solutions | |||||
| System | Motor Type | Sensored | Sensorless | Description | C24x DSP |
| ACI1-1 | 1 ph AC Induction | X | Tacho I/P VHz / SinePWM/ Closed Loop (CL) Speed PID |
X | |
| ACI3-1 | 3 ph AC Induction | X | Tacho I/P VHz / SinePWM / CL Speed PID |
X | |
| ACI3-2 | 3 ph AC Induction | X | MRAS (speed estimator) VHz / SinePWM / CL Speed PID |
X | |
| ACI3-3 | 3 ph AC Induction | X | Tacho I/P FOC / SinePWM / CL Current PID for D, Q / CL Speed PID |
X | |
| ACI3-4 | 3 ph AC Induction | X | Direct Flux Estimator + Speed Estimator FOC / SinePWM / CL Current PID for D, Q / CL Speed PID |
X | |
| PMSM3-1 | 3 ph Permanent Magnet Synch |
X | QEP FOC / SinePWM / CL Current PID for D, Q / CL Speed PID |
X | |
| PMSM3-2 | 3 ph Permanent Magnet Synch |
X | SMO (Sliding Mode Observer) Position Estimator FOC / SinePWM / CL Current PID for D, Q / CL Speed PID |
X | |
| BLDC3-1 | 3 ph Trapezoidal Brushless DC |
X | 3 Hall Effect I/P Trapezoidal / CL Loop Current PID / CL Speed PID |
X | |
| BLDC3-2 | 3 ph Trapezoidal Brushless DC |
X | BEMF / Zero Crossing Detection Trapezoidal / CL Loop Current PID / CL Speed PID |
X | |
| Digital Motor Control Library | All Motor Types | X | X | Component Modules for motor specifc applications. | X |
Motor-specific software downloads available today, free of charge, that allow designers to develop solutions for both sensored and sensorless control systems.

Cart