ArriaV-TI-ADAPTER Status: ACTIVE

ARRIAV-TI-ADAPTER

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Arria V-TI-ADAPTER is an adapter that enables TI’s TSW1266 quadrated receive/DPD-observation path EVM and TSW30H84 transmit EVM to simultaneously connect to the Arria V development kit from Altera. When used together the TSW1266, TSW30H84 and Arria V development kit enables the testing and development of advanced DPD hardware and software platforms for up to 500MHz of observation bandwidth.

Features
  • FMC and HSCM connection to Arria V development kit
  • HSMC headers for connection to TSW1266 and TSW30H84
  • Adapter compatible with all TSW3085, TSW30SH84 transmit EVMs
  • Adapter compatible with all ADS540x and ADS54T0x EVMs


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

ARRIAV-TI-ADAPTER:
ArriaV-TI-ADAPTER

$99.00(US$)


ACTIVE Yes   Yes   NA   NA   NA   NA   NA   No   No   No  
Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 2758 11 Jan 2013 198

Design Kits & Evaluation Modules (6)

Name Part Number Tool Type
Complete RF Signal Chain Evaluation Module  TSW30H84EVM  Evaluation Modules & Boards 
Complete RF Signal Chain Evaluation Module  TSW30SH84EVM  Evaluation Modules & Boards 
TSW1266EVM  TSW1266EVM  Evaluation Modules & Boards 
TSW3065EVM Standalone Local Oscillator Source  TSW3065EVM  Evaluation Modules & Boards 
TSW3085 Evaluation Module  TSW3085EVM  Evaluation Modules & Boards 
Wideband Dual Receiver Reference Design and Evaluation Platform  TSW1265EVM  Evaluation Modules & Boards 

TI Devices (13)

Part Number Name Product Family
ADS4129  12 bit 250MSPS Low Power ADC  Analog to Digital Converter 
ADS5402  Dual 12-Bit 800MSPS Analog-to-Digital Converter   Analog to Digital Converter 
DAC3482  2-channel 16-bit 1.25GSPS Digital-to-Analog Converter  Digital to Analog Converter 
DAC34H84  4-channel 16-bit 1.25GSPS Digital-to-Analog Converter  Digital to Analog Converter 
DAC34SH84  Quad-Channel, 16-Bit, 1.5 GSPS Digital-to-Analog Converter (DAC) .  Digital to Analog Converter 
LMH6521  High Performance Dual DVGA  PGA/VGA 
LMK04800  Precision Clock Conditioners Low-Noise Clock Jitter Cleaner with Dual Loop PLLs  Clock Jitter Cleaners 
LMK04803  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 1.9 GHz VCO   Clock Jitter Cleaners 
LMK04805  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO  Clock Jitter Cleaners 
LMK04806  Low Noise Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO   Clock Jitter Cleaners 
LMK04808  Low-Noise Clock Jitter Cleaner with Dual Loop PLLs and Integrated 2.9 GHz VCO  Clock Jitter Cleaners 
TRF3705  300MHz to 4GHz Quadrature Modulator  Broadband RF/IF & Digital Radio 
TRF3765  Integer-N/Fractional-N PLL with Integrated VCO  Clocks by Function 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support