Motor Driver Solutions and Evaluation Modules for Non-Safety Critical Automotive Applications

(ACTIVE) AUTOMOTORDRIVERS

Description & Features

Technical Documents

Support & Community

Order Now



Description

TI’s portfolio of DRV8x motor drivers includes devices for automotive applications that span a complete range of motors including brushed DC, stepper and brushless DC (BLDC). The highly integrated DRV8x motor drivers can reduce board space by as much as 60% compared to the competition, enabling smaller, more cost effective designs. All four devices support an operating ambient temperature range of -40 to 125°C, targeting non-safety critical automotive applications such as retractable navigation screens; adjustable side mirrors; adaptive front lighting; fuel pumps; and seat, door and window control.

Features
  • DRV8801-Q1 brushed DC motor driver, featuring 8-V to 38-V operating range and up to 2.8-A peak output.
  • DRV8823-Q1quad brushed, dual stepper motor driver, featuring 8-V to 32-V operating range and up to 1.5-A peak output current.
  • DRV8832-Q1 brushed DC motor driver, featuring 2.75-V to 6.8-V operating range and up to 1-A peak output current.
  • DRV8301-Q1 3-phase brushless motor pre-driver, featuring 6-V to 60-V operating range and integrating a gate drive up to 1.7-A, 1.5-A step-down voltage regulator, and dual low side current sense amplifiers.


Click here to learn more about all of TI’s DRV8x integrated motor drivers



Design Kits & Evaluation Modules (4)

Name Part Number Tool Type
DRV8801 Evaluation Module  DRV8801EVM  Evaluation Modules & Boards 
DRV8823 Evaluation Module  DRV8823EVM  Evaluation Modules & Boards 
DRV8832 Evaluation Module  DRV8832EVM  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU  DRV8301-HC-C2-KIT  Evaluation Modules & Boards 

TI Devices (4)

Part Number Name Product Family
DRV8301-Q1  Automotive 3-Phase BLDC Pre-Driver w/ Dual Current Sense Amps and Buck Converter  Pre-Driver 
DRV8801-Q1  Automotive 2.8A Brushed DC Motor Driver with Current Sense (PWM Ctrl)  Integrated Motor Driver 
DRV8823-Q1  Automotive 1.5A Quad Brushed or Dual Bipolar Stepper Motor Driver (Serial Ctrl)  Integrated Motor Driver 
DRV8832-Q1  Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation  Integrated Motor Driver 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support