Basic WiFi software for multiple platforms
(PREVIEW) BASIC-WIFI-APP
Description
This page will provide you will basic software that is host independent and a basic app that is supported on multiple platforms.
These software downloads are sample implementations only and not intended to be production quality.
Software and Support
| Software | Description | Platform Supported | Download | Wiki |
| CC3000 Platform Independent WiFi Driver | Platform independent host driver - Supports CC3000 APIs and BSD sockets. | Platform Independent | Download | Wiki |
| CC3000+FRAM Basic WiFi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | MSP-EXP430FR5739 | Download | Wiki |
| CC3000+MSP-EXP430F5438A Basic Wi-Fi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | MSP-EXP430F5438 | Download | Wiki |
| CC3000+MSP-EXP430F5529 Basic Wi-Fi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | MSP-EXP430F5529 | Download | Wiki |
| CC3000+MSP-EXP430FG4618 Basic Wi-Fi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | MSP-EXP430FG4618 | Download | Wiki |
| Sample First Time Config Android App | Sample Application - This application scans for Access points, allows you to select AP you want to connect to, and will send a probe with or without security (as needed) to communicate with CC3000 module how to connect to an Access Point. | Android phones (See wiki for those tested) | Download | Wiki |
| CC3000+DK-LM3S9B96 Basic Wi-Fi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | DK-LM3S9B96 | Download | Wiki |
| CC3000+EK-LM4F232 Basic Wi-Fi Application | Sample Application - This application demonstrates basic Wi-Fi connectivity together with the capability of sending data over the WLAN transport with the help of the standard BSD socket interface. It demonstrates the minimum requirements to make a connection and send data. It can be used to understand the usage of the basic CC3000 APIs. Supports IAR and CCS | EK-LM4F232 | Download | Wiki |

Cart