BeagleBone Development Board

(ACTIVE) BEAGLEBN

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The BeagleBone is a low-cost, community-supported development platform for ARM® Cortex™-A8 processor developers. Boot Linux in under 10-seconds and get started on Sitara™ AM335x ARM Cortex-A8 processor development in less than 5 minutes with just a single USB cable. For TI-supported hardware platforms, consider the Sitara ARM AM335x Starter Kit or AM335x Evaluation Module.

The BeagleBone ships with the Ångström Linux distribution on a micro-SD card to start evaluation and development. Many other Linux distributions and operating systems are also supported on BeagleBone including:

BeagleBone's capabilities can be extended using plug-in boards - called capes - that can be plugged into the BeagleBone's two 46-pin dual-row expansion headers. Capes are available for DVI-D, VGA, LCD, motor control, prototyping, battery power and other functionality. More information.

Visit the BeagleBone Support Community

Features
BeagleBone
Example Applications Robotics, motor drivers, Twitter printer, data backup, SDR base station, USB data acquisition and more
Board size 3.4" x 2.1"
DDR memory 256 MB
Development environment Cloud9 IDE on Node.JS with Bonescript library
Ethernet On-chip 10/100 Ethernet
JTAG On-board USB-to-serial/JTAG
Memory microSD slot & 4-GB microSD card w/ Angstrom Linux Distribution
More info Product Details
Power Options Via USB or 5V DC input
Price (USD) Per Unit $89.00
Processor 720-MHz AM3358 Sitara ARM Cortex-A8
USB 1-port USB 2.0
Version Date 26 Oct 2011

Looking for assistance? Check out these resources:
Step 1 Step 2 Step 3

Read the BeagleBone Quick-Start Guide

Reference the BeagleBone System Reference Manual

Visit the BeagleBone Support Community


What's Included

  • 1 box
  • 1 BeagleBone in ESD bag
  • 4-GB micro SD card with Angstrom Linux distribution
  • SD card adapter
  • Micro USB cable


Order Now
Part Number Buy from Texas Instruments or Third Party Status Host   OS   Current Version   Version Date  

BEAGLEBN:
BeagleBone Development Board

$89.00(USD)

ACTIVE PC  Linux, Android  v1.0  30 NOV 2012 

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (5)
*This is not an TI official document.
Title Abstract Type Size (KB) Date Views
20 Dec 2012
20 Dec 2012
20 Dec 2012
Wiki* 01 Sep 2015
PDF 197 13 Nov 2014 1,699
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 654 13 Jun 2012 773
More literature (2)
Title Abstract Type Size (KB) Date Views
20 Dec 2012
PDF 5817 26 Jun 2014 1,831

Software (2)

Name Part Number Software Type
Android Development Kit for Sitara Microprocessors  ANDROIDSDK-SITARA  Software Development Kits (SDK) 
Linux EZ Software Development Kit (EZSDK) for Sitara™ Processors  LINUXEZSDK-SITARA  Software Development Kits (SDK) 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 

Reference Designs (1)

Name Part Number Tool Type
Internet Enabled 3D Printer Motion Controller Reference Design  TIDEP0007  TI Designs

TI Devices (18)

Part Number Name Product Family
AM3351  Sitara Processor  ARM Cortex-A8 
AM3352  Sitara Processor  ARM Cortex-A8 
AM3354  Sitara Processor  ARM Cortex-A8 
AM3356  Sitara Processor  ARM Cortex-A8 
AM3357  Sitara Processor  ARM Cortex-A8 
AM3358  Sitara Processor  ARM Cortex-A8 
AM3359  Sitara Processor  ARM Cortex-A8 
SN74AUP2G08  Low-Power Dual 2-Input Positive-AND Gate  Logic 
SN74LVC2G00  Dual 2-Input Positive-NAND Gate  Logic 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic 
TPD4S012  4-Channel USB ESD Solution with Power Clamp  ESD Protection Diodes 
TPS65217  Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, Linear Battery Charger & White LED Driver  Power Management 
TPS737  Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection  Linear Regulator (LDO) 
WL1801MOD  WiLink™ 8 single band Wi-Fi® module  Wireless Connectivity 
WL1805MOD  WiLink™ 8 single band, 2x2 MIMO Wi-Fi® module  Wireless Connectivity 
WL1807MOD  WiLink™ 8 industrial dual band combo, 2x2 MIMO Wi-Fi module  Wireless Connectivity 
WL1831MOD  WiLink™ 8 industrial Wi-Fi, Bluetooth & Bluetooth Smart (Low energy) module  Wireless Connectivity 
WL1835MOD  WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart (Low energy) module  Wireless Connectivity 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki