BeagleBoard-xM Development Board

(ACTIVE) BEAGLEXM

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

BeagleBoard-xM delivers extra MIPS with 1-GHz ARM® Cortex™-A8 performance from the Sitara™ ARM Cortex-A8 Processor and 512MB of low-power DDR RAM, enabling hobbyists, innovators and engineers to go beyond their current imagination and be inspired by the BeagleBoard.org community. Designed with the community’s inputs in mind, this open hardware design improves upon laptop-like performance and expandability, while staying at hand-held power levels. Direct connectivity is supported by the on-board four-port hub with 10/100 Ethernet, while maintaining a tiny 3.25” × 3.25” footprint.

The BeagleBoard-xM has broad open-source software support options, including community supported Ångström Linux distribution, Ubuntu or several other Linux distros. It also supports the TI Android DevKit and TI Sitara Linux EZ SDK::TI-supported operating systems that will get you up and running with easy set-up and a quick out-of-box experience. They include a GUI for launching demos, benchmarks and applications. Plus, you can quickly get started on development of your own application. Windows Embedded Compact 7 is also supported via Adeneo embedded.

The BeagleBoard-xM is a community-supported platform which can be the basis for building more complete systems, and as a target for community software baselines. As an alternative, the AM37x Evaluation Module (TMDSEVM3730) is directly supported by Texas Instruments.

Features
BeagleBoard-xM
Example Applications Traffic light, digital signage, robotic cameras, sensors, and more
Board size 3.25" x 3.25"
DDR memory 512-MB LPDDR RAM
Audio I/O Stereo audio out/in for microphone and headphones or speakers
Camera Camera port
DVI-D DVI-D output for digital computer monitors and HDTVs
JTAG JTAG header
Memory High-capacity microSD slot and 4-GB microSD card for memory or wireless connectivity
More info Product Details
Power Options h-speed USB 2.0 OTG port powers the board or 5V DC input
Processor 1-GHz DM3730 (pin compatible with AM3715 Sitara ARM Cortex-A8)
Software Validation and demonstration image from the Angstrom Distribution
USB On-board four-port high-speed USB 2.0 hub with 10/100 Ethernet
Video Output NTSC/PAL TV or wearable visor via S-Video out

What's Included

  • 1 Box
  • 1 BeagleBoard-xM in ESD bag
  • 1 MicroSD card
  • 1 MicroSD card to MMC adapter


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date  

BEAGLEXM:
BeagleBoard-xM Development Board

$149.00(US$)



ACTIVE PC   Linux, Android   v1.0   30 NOV 2012  
Technical Documents
User Guides (2)
*This is not an TI official document.
Title Date Type
BeagleBoard-xM System Reference Manual (external link) 20 Dec 2012
BeagleBoard-xM Product Details (external link) 07 May 2013
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 654 13 Jun 2012 2,096
More Literature (5)
*This is not an TI official document.
Title Abstract Type Size (KB) Date Views
Wiki* 17 Oct 2012
Wiki* 19 Oct 2012
20 Dec 2012
20 Dec 2012
PDF 3683 22 Apr 2013 3,534

Software (2)

Name Part Number Software Type
Android Development Kit for Sitara Microprocessors  ANDROIDSDK-SITARA  Software Development Kits (SDK) 
Linux EZ Software Development Kit (EZSDK) for Sitara™ ARM® Processors  LINUXEZSDK-SITARA  Software Development Kits (SDK) 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
AM/DM37x Evaluation Module  TMDSEVM3730  Evaluation Modules & Boards 

TI Devices (8)

Part Number Name Product Family
AM3703  Sitara ARM Microprocessor (MPU)  ARM Cortex-A8 Core 
AM3715  Sitara ARM Microprocessor (MPU)  ARM Cortex-A8 Core 
SN65C3221E  3-V To 5.5-V Single Channel RS-232 1 Mbit/s Line Driver/Receiver  Interface 
SN74LVC2G06  Dual Inverter Buffer/Driver with Open-Drain Output  Logic 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic 
TPS2054B  Quad Current-Limited Power-Distribution Switches  USB Power Switch 
TPS2141  Adjustable LDO Plus 5V Switch with Dual Current Limit for High Power USB Peripherals  USB Power Switch 
TPS65950  Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver  Power Management 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number