SYS/BIOS and Linux Multicore Software Development Kits (MCSDK) for C66x, C647x, C645x Processors

(ACTIVE) BIOSLINUXMCSDK

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

This software package is no longer being maintained. Please see www.ti.com/processorsdk for the latest software.

View all related products

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS   Linux Kernel   OS Version   Core  

BIOSLINUXMCSDK-OMAPL13X:
MCSDK supporting SYS/BIOS RTOS and Linux OS for OMAP-L132 and OMAP-L138

Free

ACTIVE v1.01  11-Nov-2013  Linux  v3.3.0  SysBIOS, Linux  ARM9 + DSP 

Description

NOTE: K2x, C665x and C667x devices are now actively maintained on the Processor-SDK release stream. See links above.

Our Multicore Software Development Kits (MCSDK) provide highly-optimized bundles of foundational, platform-specific drivers to enable development on selected TI ARM and DSP devices. The MCSDK gives developers the ability to evaluate hardware and software capabilities of the evaluation platform and to rapidly develop applications.

The MCSDK enables applications to use SYS/BIOS and/or Linux on one platform. Individual cores can be assigned to operate Linux applications as a control plane while other cores are simultaneously assigned high-performance signal processing operations. This heterogeneous configuration provides flexibility for software developers to implement full solutions on TI’s multicore devices including DSP and ARM processors.

Take the Multicore Software Development Kit (MCSDK) Online Training now.

Features

MCSDK
Provides foundational software for ARM+DSP devices. It encapsulates a collection of software elements and tools intended to enable customer application development.

The foundational components include:

  • SYS/BIOS real-time embedded operating system on DSP cores
  • Linux high-level operating system running on ARM (SMP mode for multicore ARM)
  • DSP chip support libraries, DSP/ARM drivers, and basic platform utilities
  • Interprocessor communication for communication across cores and devices
  • SoC resource management
  • Optimized application-specific (small cell, transport) and application non-specific algorithm libraries
  • Trace debug and instrumentation
  • Bootloaders and boot utilities, power-on self test
  • Demonstrations and examples
  • ARM software libraries available in Linux devkit or via Arago/Yocto
  • Latest toolchain (ARM Linaro, DSP TI CodeGen)
  • Host tools, integrated development environment

Hardware capabilities include:

  • Packet Accelerator/Gigabit Ethernet
  • Security Accelerator (Limited Availability)
  • Network Development Kit
  • Serial RapidIO(r)
  • PCIe
  • TSIP
  • Multicore Navigator
  • HyperLink

Refer to the data manual for hardware support of specific peripherals.

BIOS MCSDK
Provides a software development environment that enables the use of the SYS/BIOS 6.0 APIs to implement demanding, real-time, signal-processing applications on multicore DSPs. The BIOS MCSDK provides well tested I/O and inter-core communication drivers.

  • Packet Accelerator/Gigabit Ethernet
  • Security Accelerator (Limited Availability)
  • Network Development Kit
  • Serial RapidIO(r)
  • PCIe
  • TSIP
  • Multicore Navigator
  • HyperLink
  • Multichannel Buffered Serial Port (McBSP)
  • Multichannel Audio Serial Port (McASP)
  • Enhanced DMA (EDMA)

Refer to the data manual for hardware support of specific peripherals.

Linux MCSDK
Provides a software development environment that enables the use of high-level Linux APIs for developing and reusing open source, community-based software packages to implement management and control functionality. The Linux MCSDK also provides well tested I/O and inter-core drivers that communicate and control cores running SYS/BIOS or Linux.

  • Packet Accelerator/Gigabit Ethernet
  • Security Accelerator (Limited Availability)
  • Serial RapidIO
  • PCIe
  • Multicore Navigator
  • HyperLink

Refer to the data manual for hardware support of specific peripherals.



Technical Documents
More literature (1)
*This is not an TI official document.
Title Date Type
Multicore SoC Wiki -- General info, FAQs, etc. 24 Mar 2011 Wiki*
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2870 01 Oct 2017 9,866
White papers (3)
Title Abstract Type Size (KB) Date Views
PDF 1859 03 Nov 2015 171
PDF 1005 05 Mar 2015 5,843
PDF 202 21 Feb 2013 409

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
OMAP-L138 Development Kit (LCDK)  TMDXLCDK138  Development Kits 
66AK2H Evaluation Modules  EVMK2H  Evaluation Modules & Boards 

TI Devices (17)

Part Number Name Product Family
66AK2E02  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2E05  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2H06  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
66AK2H12  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  C6000 DSP + ARM Processors 
AM5K2E02  Sitara Processor: Dual ARM Cortex-A15  Arm Cortex-A15 
AM5K2E04  Sitara Processor: Quad ARM Cortex-A15  Arm Cortex-A15 
TCI6630K2L  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  Communications Processors 
TCI6636K2H  Multicore DSP+ARM KeyStone II System-on-Chip (SoC)  Communications Processors 
TMS320C6457  Communications Infrastructure Digital Signal Processor  C6000 DSP 
TMS320C6472  Fixed-Point Digital Signal Processor  C6000 DSP 
TMS320C6474  Multicore Digital Signal Processor  C6000 DSP 
TMS320C6654  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6655  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6657  Fixed and Floating Point Digital Signal Processor  C6000 DSP 
TMS320C6670  Multicore Fixed and Floating-Point System-on-Chip  C6000 DSP 
TMS320C6671  Fixed and Floating-Point Digital Signal Processor  C6000 DSP 
TMS320C6672  Multicore Fixed and Floating-Point Digital Signal Processor  C6000 DSP 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs