Bluetooth low energy software stack

(ACTIVE) BLE-STACK

Description & Features

Technical Documents

Support & Training


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date  

SIMPLELINK-CC2640R2-SDK:
BLE-STACK V3.0 (Support for CC2640R2F)

ACTIVE 1.00.00.22  22-DEC-2016 

BLE-STACK-2-2-1:
I. BLE-STACK V2.2.1 (Support for CC2640/CC2650/CC1350)

ACTIVE v2.2.1  28-OCT-2016 

BLE-STACK:
II. BLE-STACK (Support for CC2540/CC2541)

ACTIVE v1.4.2  07-JUN-2016 
Key Document

Description

BLE-STACK for CC26xx and CC13xx SimpleLink™ wireless MCUs

Texas Instruments royalty-free BLE-Stack software development kit (SDK) for TI’s SimpleLink™ Bluetooth® low energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) including the SimpleLink Bluetooth low energy CC2640R2F wireless MCU, SimpleLink Bluetooth low energy CC2640 wireless MCU, SimpleLink multi-standard CC2650 wireless MCU and SimpleLink dual band CC1350 wireless MCU is a full-featured Bluetooth 4.2 certified stack that includes all necessary software, sample applications and documentation to quickly get started with the development of single-mode Bluetooth low energy (BLE) applications.

For an overview of TI’s Bluetooth low energy solutions, including information on how to select which SimpleLink wireless MCU is best for your Bluetooth low energy application, please visit http://www.ti.com/ble.

To download the latest BLE-Stack SDK version, select the version above corresponding to your device or development kit.

Features

  • Full support for all Bluetooth core specification 4.2 features: LE Secure Connections, LE Data Length Extension and LE Privacy 1.2.
  • Sample applications for all BLE device roles: Central, Peripheral, Broadcaster/Beacon and Observer.
  • Ability to operate without a 32-kHz crystal in peripheral and beacon configurations.
  • Device Firmware Upgrades using TI’s Over-the-air Download (OAD) service and tools.
  • Advanced topology including concurrent master/slave multi-role operation and support for up to 8 simultaneous connections.
  • Voice-over-BLE support on the CC2650 remote control kit.
  • Standalone System-on-Chip (SoC) and network processor software configurations
  • Ultra-low power advertisement and connected states for applications such as peripherals and beacons, including the popular Apple iBeacon® and Google Eddystone™ formats.
  • Built on top of TI-RTOS framework and includes peripheral drivers and advanced power management libraries.
  • Broad selection of development and Internet of Things (IoT) prototyping kits, including CC2640R2 LaunchPad™ development kit, CC2650 LaunchPad development kit, CC1350 LaunchPad development kit, CC2650 SensorTag kit, CC2650 voice remote control kit and CC2650 Module BoosterPack.
  • Wide range of sample applications with certified profiles to reduce time to market
  • Bluetooth qualified design listing to reduce certification test time.
  • Flexible protocol stack configuration options to maximize application memory.
  • Supported in IAR Embedded Workbench for ARM® and Code Composer Studio™ integrated development environment (IDE) tool chains.

BLE-Stack 3.0 for CC2640R2F

Initial release for the CC2640R2F wireless MCU which includes support for all Bluetooth core specification 4.2 features (in addition to all Bluetooth 4.0 and 4.1 LE features), a new wafer chip scale package option and up to 80 kB of application flash memory space for BLE peripheral application development. The BLE-Stack 3.0 is now included in the SimpleLink CC2640R2 SDK and supports the CC2640R2 LaunchPad (LAUNCHXL-CC2640R2) development kit. Documentation for this release can be found on CC2640R2 SDK download page.

BLE-Stack 2.2.1 for CC2640/CC2650/CC1350

This release is an update to the BLE-Stack 2.2.0 software which includes support for all Bluetooth core specification 4.2 features. This BLE-Stack software supports customers using TI’s CC2640, CC2650 and CC1350 wireless MCUs. The BLE-Stack 2.2.1 SDK is also supported on the following TI development kits including: TI’s SimpleLink SensorTag kit (CC2650STK), SimpleLink CC2650 LaunchPad™ development kit (LAUNCHXL-CC2650), SimpleLink CC1350 LaunchPad development kit (LAUNCHXL-CC1350), and SimpleLink CC2650 remote control development kit (CC2650RC).

All code generated from the BLE-Stack 2.2.1 SDK is binary compatible and exchangeable with both the CC2640 and CC2650 wireless MCUs. CC26xx development kits that feature the CC2650 wireless MCU can be used for development and prototyping of CC2640-based designs. Refer to the release notes for details on how to install and get started developing applications with the BLE-Stack 2.2.1 SDK.

Getting Started with the BLE-Stack SDK

  • CC2640 Project Zero: Getting started demo application for the CC2650 LaunchPad development kit using CCS Cloud, TI’s web browser based integrated development environment (IDE).
  • CC1350 Project Zero: Build your own application image and use the BLE OAD service to wirelessly program the CC1350 Launchpad Development Kit
  • Learn Bluetooth low energy basics and custom profile development with SimpleLink Academy, TI’s self-guided learning program with step-by-step guides, theory of operation and interactive quizzes.
  • Download and install the SDK and refer to the “Installation and Usage” section of the included release notes to get started with developing a custom Bluetooth low energy application.

 

BLE-STACK 1.4.2

Texas Instruments' Bluetooth® low energy BLE-Stack™ 1.4.2 software stack for TI’s CC2540 and CC2541 devices is a full-featured Bluetooth 4.0 stack that includes all necessary software to get started on the development of single-mode Bluetooth Smart applications. The BLE-Stack 1.4.2 is available royalty-free to customers using TI’s C2540/41 Bluetooth low energy system-on-chip (SoC) family and also runs on TI’s first generation SensorTag, CC2541DK-SENSOR and remote control CC2541DK-RC development kits.

BLE-Stack 1.4.2 is a maintenance release and provides most updated and robust Bluetooth 4.0 SW stack for CC2540 and CC2541 devices. It is strongly recommended that all ongoing and new development projects update to BLE-Stack 1.4.2 release. For further details on this update, see the release notes in the BLE-Stack 1.4.2 installation. Additional resources, such as a porting guide and example applications can be found on the TI BLE Wiki.

BLE-stack 1.4.2 includes object code with the latest Bluetooth low energy protocol stack supporting multiple connections, sample projects and applications covering an extensive set of profiles with source code, and BTool, a Windows PC application for testing applications. In addition to the software, the kit contains documentation, including a developer’s guide, sample applications guide, and API guide.

 

ARCHIVED RELEASES

TI recommends using the newest release in order to take advantages of all improvements and new features. Previous BLE-Stack releases can be found here.

 

Protocol Analyzers

The SmartRF Packet Sniffer is a free and easy to use tool for analyzing the packets sent over a Bluetooth low energy link. Use the CC2540 USB dongle or a SmartRF05EB + CC2540EM (included in the CC2540DK) to capture the packets. The tool is available here.

Texas Instruments also works with Perytons to provide an advanced protocol analyzer for Bluetooth low energy. The Perytons BLE Protocol Analyzer (Peryton-Smart) supports the TI’s CC2540 USB Dongle which can be ordered as the CC2540EMK-USB kit. Perytons provides protocol analyzers with several views, features and add-ons, providing detailed analysis of Bluetooth low energy sessions. You can also use the Perytons BLE Protocol Analyzer to look at your TI SmartRF Packet Sniffer BLE capture files (.psd) with this online converter.

Technical Documents
User guides (3)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 5266 21 Oct 2016 26,950
PDF 5148 04 Sep 2015 14,238
PDF 267 02 May 2013 1,953
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1010 08 Mar 2016 3,879
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 242 08 Mar 2016 6,670

Development Tools (1)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 

Design Kits & Evaluation Modules (8)

Name Part Number Tool Type
CC2540 Evaluation Module Kit  CC2540EMK  Daughter Cards 
CC2541 Evaluation Module Kit  CC2541EMK  Daughter Cards 
CC2540 Development Kit  CC2540DK  Development Kits 
CC2541 Bluetooth Smart Remote Control Kit  CC2541DK-RC  Development Kits 
CC2541 Mini Development Kit  CC2541DK-MINI  Development Kits 
CC2650 Smart RF06 Development Kit  CC2650DK  Development Kits 
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development Kits 
SimpleLink™ Bluetooth® low energy/ZigBee® RF4CE™ CC2650 remote control with voice support  CC2650RC  Development Kits 

Reference Designs (5)

Name Part Number Tool Type
CC2540 Keyfob Reference Design  CC2540KEYFOB-RD  Reference Designs 
CC2540 USB Dongle Reference Design  CC2540USB-RD  Reference Designs 
CC2540EM Reference Design  CC2540EM-RD  Reference Designs 
CC2541 SensorTag Reference Design  CC2541SENSORTAG-RD  TI Designs
SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design  TIDC-CC2650STK-SENSORTAG  TI Designs

TI Devices (7)

Part Number Name Product Family
CC2540  SimpleLink Bluetooth low energy wireless MCU with USB  SimpleLink Solutions 
CC2540T  Extended industrial temperature Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2541  SimpleLink Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions 
CC2541-Q1  Automotive qualified SimpleLink Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2640  SimpleLink ultra-low power wireless MCU for Bluetooth low energy  Bluetooth low energy (BLE) 
CC2640R2F  SimpleLink™ Bluetooth® low energy Wireless MCU  Bluetooth low energy (BLE) 
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  Multi-standard 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki