Bluetooth Low Energy software stack

(ACTIVE) BLE-STACK

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   Description  

BLE-STACK-2-2-2:
I. BLE-STACK V2.2.2 (Support for CC2640/CC2650 )

Free


ACTIVE v2.2.2   28-MAR-2018   BLE-STACK v2.2.2 supports Bluetooth 4.2 for CC2640/CC2650  

BLE-STACK:
II. BLE-STACK (Support for CC2540/CC2541)

Free


ACTIVE v1.5.0   18-APR-2019   BLE-STACK is Bluetooth 5.0 qualified for CC2540/CC2541 using same Bluetooth 4.0 defined features as previous 1.4.x release.  

SIMPLELINK-CC2640R2-SDK :
SimpleLink CC2640R2 Software Development Kit

Free


ACTIVE v3.10.00.15   18-APR-2019    

SIMPLELINK-CC13X0-SDK :
SimpleLink™ CC13x0 Software Development Kit

Free


ACTIVE 3.10.00.11   15-Mar-2019    
Key Document

Description

BLE-STACK for CC26xx and CC13xx SimpleLink™ wireless MCUs

Texas Instruments royalty-free BLE-Stack software development kit (SDK) for TI’s SimpleLink™ Bluetooth® Low Energy family of ARM® Cortex®-M3 based wireless microcontrollers (MCUs) including the SimpleLink Bluetooth Low Energy CC2642R wireless MCU, SimpleLink Bluetooth Low Energy CC2640R2F wireless MCU, SimpleLink Bluetooth Low Energy CC2640R2F-Q1 wireless MCU, SimpleLink Bluetooth Low Energy CC2640 wireless MCU, SimpleLink multi-standard CC2650 wireless MCU, SimpleLink Multi-Band CC1352R wireless MCU, SimpleLink Multi-Band CC1352P wireless MCU and SimpleLink dual band CC1350 wireless MCU provides full-featured Bluetooth 4.2 and Bluetooth 5 certified stacks that includes all necessary software, sample applications and documentation to quickly get started with the development of single-mode Bluetooth Low Energy (BLE) applications.

For an overview of TI’s Bluetooth Low Energy solutions, including information on how to select which SimpleLink wireless MCU is best for your Bluetooth Low Energy application, please visit http://www.ti.com/ble.

To download the latest BLE-Stack SDK version, select the version above corresponding to your device or development kit.

Features

  • Bluetooth 5 support for 2 Mbps High Speed Mode, Long range Mode (LE coded PHY), Advertising Extensions (AE), Privacy 1.2.1 and Channel Selection Algorithm #2. (BLE5-Stack only)
  • Full support for all Bluetooth core specification 4.2 features: LE Secure Connections, LE Data Length Extension and LE Privacy 1.2.
  • Sample applications for all BLE device roles: Central, Peripheral, Broadcaster/Beacon and Observer.
  • Ability to operate without a 32-kHz crystal in peripheral and beacon configurations.
  • Device Firmware Upgrades using TI’s Over-the-air Download (OAD) service and tools.
  • Advanced topology including concurrent master/slave multi-role operation and support for up to 8 simultaneous connections.
  • Voice-over-BLE support on the CC2650 remote control kit.
  • Standalone System-on-Chip (SoC) and network processor software configurations
  • Ultra-low power advertisement and connected states for applications such as peripherals and beacons, including the popular Apple iBeacon® and Google Eddystone™ formats.
  • Built on top of TI-RTOS framework and includes peripheral drivers and advanced power management libraries.
  • Broad selection of development and Internet of Things (IoT) prototyping kits, including CC2640R2 LaunchPad™ development kit, CC2650 LaunchPad development kit, CC1350 LaunchPad development kit, CC2650 SensorTag kit, CC2650 voice remote control kit and CC2650 Module BoosterPack.
  • Wide range of sample applications with certified profiles to reduce time to market
  • Bluetooth qualified design listing to reduce certification test time for Bluetooth 4.2.
  • Flexible protocol stack configuration options to maximize application memory.
  • Supported in IAR Embedded Workbench for ARM® and Code Composer Studio™ integrated development environment (IDE) tool chains.

Bluetooth 4.2 and Bluetooth 5 support for CC2640R2F

The SimpleLink CC2640R2 Software Development Kit (SDK) includes the Texas Instruments royalty-free BLE software stacks for developing single-mode BLE applications on the SimpleLink CC2640R2F Bluetooth Low Energy wireless MCU. This SDK includes two components; one for developing Bluetooth 5 (BLE5-Stack) and one for Bluetooth 4.2 (BLE-Stack) applications on the CC2640R2 LaunchPad (LAUNCHXL-CC2640R2) and the CC2642R LaunchPad (LAUNCHXL-CC26x2R1) development kit. Both software stacks support embedded and network processor applications and are backwards compatible with previous Bluetooth 4.1 and 4.0 specifications. Refer to the SDK release notes for a detailed description of the features available in this SDK.

BLE-Stack 2.2.2 for CC2640 and CC2650

This release is an update to the BLE-Stack 2.2.1 software which includes support for all Bluetooth core specification 4.2 features (LE only). This BLE-Stack software supports customers using TI’s family of CC26x0 Bluetooth Low Energy wireless MCUs. The BLE-Stack 2.2.2 SDK is also supported on the following TI development kits including: TI’s SimpleLink SensorTag kit (CC2650STK), SimpleLink CC2650 LaunchPad™ development kit (LAUNCHXL-CC2650) and SimpleLink CC2650 remote control development kit (CC2650RC).

All code generated from the BLE-Stack 2.2.2 SDK is binary compatible and exchangeable with both the CC2640 and CC2650 wireless MCUs in the same device package configuration. CC26x0 development kits that feature the CC2650 wireless MCU can be used for development and prototyping of CC2640-based designs. Refer to the release notes for details on how to install and get started developing applications with the BLE-Stack 2.2.2 SDK.

Getting Started with the BLE-Stack SDK

  • CC2642R Project Zero
  • CC13x2 Project Zero
  • CC2640R2F Project Zero and SimpleLink Academy: Getting started BLE demo application for the CC2640R2F using Project Zero and training modules with SimpleLink Academy
  • CC2640 Project Zero: Getting started demo application for the CC2650 LaunchPad development kit using CCS Cloud, TI’s web browser based integrated development environment (IDE).
  • CC1350 Project Zero: Build your own application image and use the BLE OAD service to wirelessly program the CC1350 Launchpad Development Kit
  • Learn Bluetooth Low Energy basics and custom profile development with SimpleLink academy, TI’s self-guided learning program with step-by-step guides, theory of operation and interactive quizzes.
  • Download and install the SDK and refer to the “Installation and Usage” section of the included release notes to get started with developing a custom Bluetooth Low Energy application.

BLE-STACK 1.5.0 for CC2540 and CC2541

Texas Instruments' Bluetooth® Low Energy BLE-Stack™ 1.5.0 software development kit (SDK) for the CC2540 and CC2541 wireless MCUs provides a Bluetooth 5.0 qualified software protocol stack that includes all necessary software to get started on the development of single-mode and network processor Bluetooth Low Energy applications. The BLE-Stack 1.5.0 SDK is available royalty-free to customers using TI’s CC2540/41 Bluetooth Low Energy system-on-chip (SoC) family and supports development kits such as the CC2541 mini development kit and CC2540 evaluation module kit. Application development with this SDK is enabled by IAR Embedded Workbench for 8051.

BLE-Stack 1.5.0 is a maintenance release and provides most up-to-date and robust Bluetooth 5.0 SW protocol stack while maintaining the same Bluetooth 4.0 defined feature set and API capability to the previous BLE-Stack 1.4.2 release. It is strongly recommended that all ongoing and new development projects update to BLE-Stack 1.5.0 release. For further details on this update, see the release notes and migratoin guide in the BLE-Stack 1.5.0 SDK installation folder.

BLE-Stack 1.5.0 includes protocol stack libraries supporting all BLE GAP roles including peripheral, central with multiple connections, broadcaster (beacon) and observer. The SDK also contains example applications covering an extensive set of Bluetooth GATT profiles with correspoinding reference source code, and BTool, a Windows® PC application for testing BLE applications wirelessly. In addition to the software, the SDK contains a full set of documentation, including a software developer’s guide, API reference, sample applications guide and an Over-the-Air Download (OAD) guide for enabling wireless firmaware updates.

 

Protocol Analyzers

The SmartRF Packet Sniffer is a free and easy to use tool for analyzing the packets sent over a Bluetooth Low Energy link. Use the CC2540 USB dongle or a SmartRF05EB + CC2540EM (included in the CC2540DK) to capture the packets. The tool is available here.

Texas Instruments also works with Perytons to provide an advanced protocol analyzer for Bluetooth Low Energy. The Perytons BLE Protocol Analyzer (Peryton-Smart) supports the TI’s CC2540 USB Dongle which can be ordered as the CC2540EMK-USB kit. Perytons provides protocol analyzers with several views, features and add-ons, providing detailed analysis of Bluetooth Low Energy sessions. You can also use the Perytons BLE Protocol Analyzer to look at your TI SmartRF Packet Sniffer BLE capture files (.psd) with this online converter.

 

Certification

Please see www.ti.com/ble-qualification for information and guides on qualifying your Bluetooth Low Energy product.

Technical Documents
User guides (4)
Title Abstract Type Size (KB) Date
PDF 5642 17 Apr 2019
PDF 5174 14 Mar 2018
PDF 5148 04 Sep 2015
PDF 267 02 May 2013
White papers (1)
Title Abstract Type Size (KB) Date
PDF 1010 08 Mar 2016
More literature (1)
Title Abstract Type Size (KB) Date
PDF 242 08 Mar 2016

Development Tools (1)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 

Design Kits & Evaluation Modules  ( 11 )

Name Part Number Tool Type
CC2540 Evaluation Module Kit  CC2540EMK  Daughter Cards 
CC2541 Evaluation Module Kit  CC2541EMK  Daughter Cards 
CC2541 Bluetooth Smart Remote Control Kit  CC2541DK-RC  Development Kits 
CC2541 Mini Development Kit  CC2541DK-MINI  Development Kits 
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development Kits 
SimpleLink™ Bluetooth® low energy CC2640R2F wireless MCU LaunchPad™ development kit  LAUNCHXL-CC2640R2  Development Kits 
SimpleLink™ Bluetooth® low energy/ZigBee® RF4CE™ CC2650 remote control  CC2650RC  Development Kits 
SimpleLink™ Dual-Band CC1350 Wireless MCU LaunchPad Development Kit  LAUNCHXL-CC1350  Development Kits 
SimpleLink™ Multi-Band CC1352P Wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352P  Development Kits 
SimpleLink™ Multi-Band CC1352R Wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352R1  Development Kits 
SimpleLink™ Multi-Standard CC26x2R Wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC26X2R1  Evaluation Modules & Boards 

Reference Designs  ( 5 )

Name Part Number Tool Type
CC2540 Keyfob Reference Design  CC2540KEYFOB-RD  Reference Designs 
CC2540 USB Dongle Reference Design  CC2540USB-RD  Reference Designs 
CC2540EM Reference Design  CC2540EM-RD  Reference Designs 
CC2541 SensorTag Reference Design  CC2541SENSORTAG-RD  TI Designs
SimpleLink™ multi-standard CC2650 SensorTag™ kit reference design  TIDC-CC2650STK-SENSORTAG  TI Designs

TI Devices (9)

Part Number Name Product Family
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions 
CC2540  Bluetooth low energy wireless MCU with USB  SimpleLink Solutions 
CC2540T  Extended industrial temperature Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions 
CC2541-Q1  Automotive qualified SimpleLink Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2640  SimpleLink ultra-low power wireless MCU for Bluetooth low energy  SimpleLink Solutions 
CC2640R2F  SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
CC2640R2F-Q1  Automotive qualified SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs