Fuel Tank MKII Battery BoosterPack Plug-In Module BOOSTXL-BATPAKMKII (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module.  This BoosterPack includes next-generation TI battery monitoring ICs and other new features to make it easier to use. The Fuel Tank MKII BoosterPack module allows TI LaunchPad™ development kits to be powered from the included rechargeable lithium polymer battery, further enabling mobile application development and evaluation.

The Fuel Tank MKII BoosterPack plug-in module includes an on-board lithium polymer battery charger and gas gauge that provide critical parameters of the battery, including temperature, charging state, capacity, and more. The BoosterPack module comes with a lithium polymer battery cell, which can be disconnected by a switch, and charged through an on-board micro USB connector.

The battery features of this BoosterPack module can work with any BoosterPack-compatible LaunchPad development kit. However, code examples for using the fuel gauge aspect of the kit to interrogate the battery status are only provided for specific LaunchPad kits.

Features
  • 3.7V 1200mAh lithium polymer battery
  • On- board BQ24250 lithium polymer charger
  • On- board BQ27441 gas gauge
  • Works with TI LaunchPad™ Development Kits
  • USB charging with indicator LED
  • Battery status outputs: battery temperature, voltage, average current, charge state, and remaining capacity

What's Included

  • BOOSTXL-BATPAKMKII BoosterPack Plug-In Module
  • Quick Start Guide

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

BOOSTXL-BATPAKMKII:
Fuel Tank MKII Battery BoosterPack Plug-In Module

$24.99(USD)


Pricing may vary.



ACTIVE

BOOSTXL-BATPAKMKII-SW:
Fuel Tank MKII Battery BoosterPack Plug-In Module

Free


Not Available ACTIVE

BOOSTXL-BATPAKMKII-DESIGN-FILES:
Fuel Tank MKII Battery BoosterPack Plug-In Module

Free


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 2878 08 Jun 2018
More literature (3)
Title Type Size (KB) Date
19 May 2016
PDF 38 02 Jan 2019
PDF 677 09 Jun 2016

Software (1)

Name Part Number Software Type
MSP430Ware for MSP Microcontrollers  MSPWARE  Software Development Kits (SDK) 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
MSP430FR5994 LaunchPad Development Kit  MSP-EXP430FR5994  Evaluation Modules & Boards 
SimpleLink™ MSP432P401R high-precision ADC LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
BQ24250  2A Single Input I2C/Standalone Switch-Mode Li-Ion Battery Charger  Battery management 
BQ27441-G1  System-Side Impedance Track™ Battery Fuel (Gas) Gauge  Battery management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles