Fuel Tank BoosterPack
(OBSOLETE) BOOSTXL-BATTPACK
Important Note
The Fuel Tank BoosterPack has been replaced by the Fuel Tank MKII Battery BoosterPack Plug- In Module . It includes next-generation TI battery monitoring ICs and other new features to make it easier to use.
Description
The Fuel Tank BoosterPack from element14 and Texas Instruments allows Texas Instruments LaunchPads to be powered from a rechargeable lithium polymer battery BoosterPack, further enabling mobile application development and evaluation.
The Fuel Tank BoosterPack works with TI LaunchPads and includes an onboard lithium polymer battery charger and gas gauge that can output the critical parameters of the battery, including temperature, charging state, capacity, and more. The BoosterPack comes with a lithium polymer battery cell, which is charged through an onboard USB connector.