BQ2050H Evaluation Kit for Li-Ion, 10.8V Status: ACTIVE

BQ2050HEVM-002

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The bq2050HEVM-002 is a complete evaluation system for the bq2050H Li-Ion Power Gauge™ Gas Gauge IC. The EVM includes one DM2050H circuit module, an EV2200 PC Interface Board for gas gauge evaluation, a PC serial cable, and Windows-based PC software. The DM2050H circuit module includes one bq2050H IC, a sense resistor, five LEDs to display remaining capacity, and all other components on-board necessary to monitor capacity and other critical parameters in a Li-Ion battery pack. The DM2050H connects directly across the cells in a battery. With the EV2200 interface board and software, the user can read the bq2050H data registers and evaluate the functions of the bq2050H under different charge/discharge conditions.

Each bq2050H Evaluation Kit is pre-configured for a specified pack voltage and pack capacity as outlined in Ordering Information. The kits should be ordered on the basis of the pack voltage of the application.

Please refer to the EV2200-50H User Guide for information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.

Features
  • Complete evaluation system for the bq2050H Li-Ion Power Gauge™ Gas Gauge IC
  • Pre-programmed DM2050H Module for quick setup
  • Includes PC software and interface board for easy evaluation
  • Software allows data logging for system analysis

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ2050HEVM-002:
BQ2050H Evaluation Kit for Li-Ion, 10.8V

$99.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 817 22 Dec 2004
User Guides (5)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 53 04 Jan 2006 856
PDF 271 10 Apr 2000 150
PDF 37 10 Apr 2000 50
PDF 222 05 Sep 1999 142
PDF 827 05 Sep 1999 856

TI Devices (1)

Part Number Name Product Family
BQ2050H  Li-Ion Gas Gauge With High-Speed 1-Wire (HDQ) Interface And 5 LED Drivers  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support