Key Document
-
bq20z90EVM-001 SBS1.1 Impedance Track(TM) Technology
(HTM 9 KB)
02 Mar 2006 Read Abstract
Description
This EVM is a complete evaluation system for the bq20z90/bq29330/bq29410 Li-Ion smart battery chipset. The EVM includes one bq20z90/bq29330 and the independent 2nd level overvoltage protection bq29410, the circuit module with current sense resistor and thermistor, an EV2300 PC interface board for gas gauge interface, a PC serial cable (USB), and Windows-based PC software. The circuit monitors and predicts capacity, performs cell balancing, monitors critical parameters, protects the cells from overcharge, over discharge, short circuit, and overcurrent in 2-, 3- or 4-series cell Li-Ion or Li-Polymer battery packs. The circuit module connects directly across the cells in a battery. With the EV2300 interface board and software, the user can read the bq20z90 data registers, program the chipset for different pack configurations, log cycling data for further evaluation and evaluate the overall functionality of the bq20z90/bq29330 and bq29410 solution under different charge and discharge conditions.
Please refer to the bq20z90EVM-001 User Guide and the datasheets of the bq20z90, bq29330 and bq29410 for full functional descriptions. The user guide has information on how to install the software, connect the evaluation setup, and use the main features of the evaluation kit.
Features
- Complete evaluation system for the bq20z90 Impedance Track™ SBS 1.1 compliant battery fuel gauge and bq29330 and bq29410 protection IC
- Populated circuit board for quick setup
- PC software and interface board for easy evaluation.
- Access to all programmable registers of the bq20z90 to configure the module for 2, 3 or 4-series Li-Ion applications
- Data logging utility
What's Included
- SLUS662, SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech For bq29330 (Rev. A)
- SLUU278, bqEASY (bq20z70. bq20z80, bq20z90)
- SLUS669, Voltage Protection for 2-, 3-, or 4-Cell Li-Ion Batteries (2nd Level Protection) (Rev. G)
- SLUS673, 2, 3-, 4-Cell Lithium-Ion or Lithium-Polymer Battery Protection AFE (Rev. E)
- Kitting List
- USB Cable
Order Now
| Part Number | Texas Instruments | Authorized Distributors | Status | Price (US$) | Lead-Free | RoHS | REACh | WEEE | HI-V (>50VRMS/75 VDC) | CE-EMC | CE-RTTE/LVD | CE | FCC | Batteries | Enclosure | Ext Power Supply |
BQ20Z90EVM-001:
|
|
|
ACTIVE | $99.00 | Yes | Yes | Yes | NA | NA | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | ||||||||||||||||
Technical Documents
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 208 | 12 Jan 2011 | 0 | |||
| 29 | 04 Dec 2006 | 0 | |||
| 54 | 07 Nov 2006 | 0 | |||
| 35 | 07 Nov 2006 | 0 | |||
| 1080 | 06 Nov 2006 | 0 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 342 | 19 Apr 2007 | 0 | ||||
| 969 | 02 Mar 2006 | 0 |
Related Products
| Name | Part Number | Tool Type |
| BQMTESTER Multi Channel Test and Program Board | BQMTESTER | Development Boards/EVMs |
| USB-Based PC Interface Board for Battery Fuel Gauge Evaluation | EV2300 | Development Boards/EVMs |
|
||
|
| Part Number | Name | Product Family | |
| BQ20Z90 | SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech For bq29330 | Battery Management | |
| BQ20Z90-V110 | SBS 1.1 Compliant Gas Gauge Enabled w/Impedance Track Tech | Battery Management | |
| BQ20Z90-V150 | SBS v1.1 Compliant Gas Gauge for Use With the bq29330 | Battery Management | |
| BQ29330 | Two, Three and Four Cell Lithium or Lithium-Polymer Battery Protection AFE | Battery Management | |
| BQ29410 | Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.35V) | Battery Management | |
Support and Community
Customer Tags
Most Popular Tags for BQ20Z90EVM-001: