BQ25504 Battery Management Evaluation Board, Ultra Low Power Boost Converter IC | Energy Harvester

(ACTIVE) BQ25504EVM-674

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

bq25504EVM-674 – Ultra Low Power Boost Converter with Battery Management for Energy Harvester Applications. This EVM is programmed from the factory for settings compatible with most MCU’s and 3V coin cell batteries. The EVM is programmed to deliver a 3.1VDC maximum voltage (OV) for charging the storage element and the under voltage is programmed to 2.2VDC. The VBAT_OK indication toggles high when VSTOR ramps up at 2.8VDC and when VSTOR ramps down to 2.4VDC. The user’s guide describes the bq25504 evaluation module (EVM), how to perform a stand-alone evaluation and allows the EVM to interface with the system and host.

Features
  • Evaluation Module for bq25504
  • Ultra Low Power Boost Converter/Charger with Battery Management for Energy Harvester Applications
  • Resistor-programmable settings for under voltage, over voltage for flexible battery management Including POTs for fine tuning the settings (not populated)
  • Programmable push-pull output Indication for battery status (VBAT_OK)
  • Test Points for Key Signals Available for Testing Purpose – Easy Probe Hook-up
  • Jumpers Available – Easy to Change Settings


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ25504EVM-674:
BQ25504 Battery Management Evaluation Board, Ultra Low Power Boost Converter IC | Energy Harvester

$99.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   N/A   N/A   N/A   N/A   N/A   N/A   N/A  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 753 20 Oct 2011 2,605

TI Devices (1)

Part Number Name Product Family
BQ25504  Ultra Low Power Boost Converter with Battery Management for Energy Harvester | Nano-Power Management  Battery Management Products 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support