Test System for BQ27000 BQ27200 Based Circuit Boards Status: ACTIVE

BQ27X00-TESTER

Description/Features

Technical Documents

Support & Community

Order Now



Description

The BQ27x00-TESTER is a production test system for a bq27000 and bq27200-based battery fuel gauge circuit module. The PC-based system consists of the tester interface board, software, setup and user guide, and a PC serial cable.

The tester interface board connects to the PC and to a test head fixture designed by the user to contact required points on the fuel gauge circuit module. The system tests basic board functionality and programs the on-chip EEPROM memory of the bq27000 or the bq27200.

Features
  • Test and programming system for bq27000 or bq27200 circuit modules
  • Tests basic functionality and programs IC EEPROM memory
  • Simple, clear Pass/Fail indications for each test
  • Full data logging capability
  • Circuit module input voltage: 2.6-4.5 V
  • Required DC input supply: 9-12 V, 1 A (not included)
  • PC Operating system: Windows 98, 2000, XP
  • PC interface: Serial port

What's Included
  • CD-Rom with Windows program and documentation
  • Serial port cable
Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ27X00-TESTER:
Test System for BQ2700 bq27200 Based Circuit Boards

$149.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  

TI Devices (4)

Part Number Name Product Family
BQ27000  Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC  Battery Management Products 
BQ27010  Li-Ion AND Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)  Battery Management Products 
BQ27200  Single-Cell Li-Ion and Li-Pol Battery Gas Gauge IC with I2C Interface  Battery Management Products 
BQ27210  Li-Ion and Li-Pol Battery Gas Gauge IC for Portable Applications (bqJUNIOR)  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support