Evaluation Module for bq33100 Fully Integrated, Single Chip, Super Capacitor Manager Status: ACTIVE

BQ33100EVM-001

Description/Features

Technical Documents

Support & Community

Order Now


Important Note

This EVM requires the use of a communications tranciever, the EV2400. If one is not already available to you then one can be ordered throught the eStore.

View all related products

Key Document
Download - PDF Icon

Description

The BQ33100EVM-001 evaluation module (EVM) is a complete evaluation system for the bq33100 super capacitor manager. The EVM includes one bq33100 circuit module. An EV2300 PC interface board for gas gauge interface and a PC USB cable are required for communication with a PC and can be ordered online. Windows™-based PC software is available online as well. The circuit module includes one bq33100 integrated circuit (IC), charging circuitry, and all other onboard components necessary to monitor and predict state of health, perform charging, perform cell balancing, monitor critical parameters, and protect the super capacitors from overvoltage, short-circuit, and overtemperature in 2-, 3-, 4-, or 5-series super capacitor stacks. The circuit module connects directly across the super capacitor stack. With the EV2300 interface board and software, the user can read the bq33100 data registers, program the chipset for different stack configurations, log cycling data for further evaluation, and evaluate the overall functionality of the bq33100 under different conditions

Features
  • Complete evaluation system for the bq33100 SBS 1.1-compliant super capacitor management IC
  • Populated circuit module for quick setup
  • PC software and interface board for easy evaluation
  • Software that allows data logging for system analysis

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ33100EVM-001:
Evaluation Module for bq33100 Fully Integrated, Single Chip, Super Capacitor Manager

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1070 14 Apr 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1104 01 Mar 2011 1,016

Software (1)


TI Devices (1)

Part Number Name Product Family
BQ33100  Fully Integrated, Single Chip, Super Capacitor Manager  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for BQ33100EVM-001:

View All Tags

Other Support