5V, Qi Compliant Wireless Power Transmitter Manager Evaluation Module

(ACTIVE) BQ500212AEVM-550

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Texas Instruments bq500212AEVM-550 evaluation module (EVM) demonstrates the transmitter portion of the bqTESLA™ wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM is compliant to WPC standard version 1.1 with Foreign Object Detection (FOD) for improved protection from stray metal objects in the charging area. The bq500212AEVM-550 requires single 5-V at 2A power supply to operate and combines on the single printed-circuit board the transmitter electronics, input power socket, LED indicators, and the transmitting coil. The open design allows easy access to key points of the electrical schematic. The bq500212A does not require an MSP430 to achieve low standby power. This improvement over the legacy bqTESLA TX IC helps reduce cost.

Features
  • Conforms to Wireless Power Consortium (WPC) 1.1 Specifications with FOD detection
  • Operates with both WPC1.1 and WPC1.0 Receivers
  • Supports Wireless Power Solutions Operating from 5V Input
  • Demonstrates WPC A11 Transmitter coil without a magnet
  • Features Dynamic Power Limiting (DPL) for USB and Limited Source Operations
  • Intelligent Control of the Power Transfer between Base Station and Mobile Device


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

BQ500212AEVM-550:
5V, Qi Compliant Wireless Power Transmitter Manager Evaluation Module

$199.00(USD)




Pricing may vary.



ACTIVE NA 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 583 06 May 2016 943
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 482 13 Feb 2014 140

Software (1)


TI Devices (1)

Part Number Name Product Family
BQ500212A  Qi Compliant 5V Wireless Power Transmitter Manager  Battery Management Products 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki