Evaluation Module for Qi-Compliant, Free-Positioning Wireless Power Transmitter Manager Status: ACTIVE

BQ500410AEVM-085

Description/Features

Technical Documents

Support & Community

Order Now



Description

The bq500410AEVM-085 evaluation module (EVM) provides all major functions for evaluation of the bq500410A IC in a fully functional WPC A6 type wireless transmitter. The bq500410A supports up to three co-located coils for increased free positioning area. Any Qi-compliant receiver or bq51013AEVM-764, -765 receivers EVM can be used for evaluation. The bq500410AEVM-085 is a 12V input design with optional on-board boost converter for 5V operation. Availability of the bq500410AEVM-085 is limited.

Features
  • WPC-certified transmitter
  • Transmitter mounting pad to provide correct receiver interface
  • Receiver output up to 5 W
  • Standard A6-type transmitter coil
  • Option to configure an external buzzer

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

BQ500410AEVM-085:
Evaluation Module for Qi-Compliant, Free-Positioning Wireless Power Transmitter Manager

$199.00(US$)


ACTIVE Yes   Yes   NA   NA   NA   NA   NA   NA   NA   NA  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 831 03 Dec 2012 4,064

TI Devices (1)

Part Number Name Product Family
BQ500410A  Free Positioning, Qi-Compliant Wireless Power Transmitter Manager  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support