Free Positioning, Qi-Compliant Wireless Power Transmitter Manager Evaluation Module

(ACTIVE) BQ500412EVM-584

Description & Features

Technical Documents

Support & Training

Order Now



Description

The bq500412EVM-584 evaluation module demonstrates the transmitter portion of the ™[bqTESLA] wireless power system. This transmitter EVM is a complete transmitter-side solution that powers a bqTESLA™ receiver. The EVM requires only input power for operation, 12 V at 1 A or 5 V at 2.5 A. All transmitter-side electronics and transmitter coils are on a single 4-layer printed-circuit board (PCB). The open design allows easy access to key points of the electrical schematic.

Features
  • WPC A6-Type transmitter coil, 70 mm × 25 mm free positioning area
  • Input voltage 12 V or 5 V, using optional boost converter
  • WPC 1.1 Foreign Object Detection (FOD) and WPC 1.0 Parasitic Metal Object Detection (PMOD)
  • ™[Dynamic Power Limiting] (DPL) allows operation from a 5-V supply with limited current capability (for example, a USB port)
  • Reduced parts count from the legacy bq500410A design
  • Compact power section design using the CSD97374 NexFET power stage
  • LED indicates power transfer or power fault state


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

BQ500412EVM-584:
Wireless Power Transmitter Manager Evaluation Module

$499.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 933 15 Jan 2014 356

TI Devices (1)

Part Number Name Product Family
BQ500412  Free Positioning, Qi-Compliant Wireless Power Transmitter Manager  Battery Management Products 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki