Wireless Power Receiver Evaluation Module

(ACTIVE) BQ51003EVM-764

Description & Features

Technical Documents

Support & Training

Order Now



Description

The bq51003EVM (HPA764-006) wireless power receiver evaluation kit from TI is a high-performance, easy-to-use development kit for the design of wireless power solutions. It helps designers to evaluate the operation and performance of the bq51003, 5V power supply for wireless power transfer. The bq51003 devices provide the AC/DC power conversion and regulation while integrating the digital control required to comply with the Qi communication protocol. The kit speeds up the development of end-use applications.

Features
  • Highly Integrated Wireless Power Receiver.
  • Supports 20-V Maximum Input
  • Low-power dissipative rectifier over-voltage clamp
  • Thermal Shutdown, over-voltage and over current protection
  • Multifunction NTC and Control Pin for Temperature Monitoring, Charge complete and Fault Host Control
  • Stand-alone Digital Controller

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status Ext Power Supply  

BQ51003EVM-764:
Wireless Power Receiver Evaluation Module

$199.00(USD)




Pricing may vary.



ACTIVE No 
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1009 23 Nov 2013 696

TI Devices (1)

Part Number Name Product Family
BQ51003  BQ51003 Wireless Power Receiver   Battery Management Products 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki