bq51013 Battery Management Evaluation Module for Integrated Wireless Power Receiver, Qi Compliant Status: ACTIVE

BQ51013EVM-725

Description/Features

Technical Documents

Support & Community

Order Now



Description

The bq51013EVM-725 Wireless Power Receiver evaluation module (EVM) is a high-performance, easy-to-use development tool for the design of wireless power transfer in portable applications. The Receiver EVM provides the AC/DC power conversion while integrating the digital control required to comply with the Qi v1.02 communication protocol. The EVM enables powering or charging from TI’s bq500210EVM-689 Transmitter solution, or any Qi-compliant transmitter in the market. Together, bq51013EVM-725 and the bq500210EVM-689 Transmitter enable designers to speed the development of their end wireless power applications.

Features
  • Integrated Wireless Power Receiver Solution with a 5V Regulated Supply
  • Dynamic Rectifier Control for Improved Load Transient Response
  • Supports 20-V Maximum Input
  • Low-power Dissipative Rectifier Overvoltage Clamp (VOVP = 15V)
  • Thermal Shutdown
  • Single NTC/Control Pin for Optimal Safety and I/O Between Host
  • Stand-alone Digital Controller

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

BQ51013EVM-725:
bq51013 Battery Management Evaluation Module for Integrated Wireless Power Receiver, Qi Compliant

$199.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 3344 20 Aug 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 801 01 Jun 2012 2,510

Software (1)


TI Devices (4)

Part Number Name Product Family
BQ51011  Generation 2 Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant  Battery Management Products 
BQ51013  Generation 2 Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant  Battery Management Products 
BQ51013A  Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant  Battery Management Products 
BQ51014  Integrated Wireless Power Receiver Solution, Qi (Wireless Power Consortium) Compliant  Battery Management Products 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support