Low Power Wireless Power Evaluation Kit

(NRND) BQTESLA100LP

Description & Features

Technical Documents

Support & Community

Order Now


Important Note

bqTESLA100LP is Not Recommended for New Designs. For new designs, please use 2nd Generation devices, bq51013EVM-725 Receiver and bq500210EVM-689 Transmitter, which offer improved performance and reduced BOM for new Wireless Power system designs. The individual bq51013EVM-725 (RX) and bq500210EVM-689 (TX) EVMs are replacement for kit contents.

View all related products

THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGN
Replacement Products
Name Number Company Tool Type
Evaluation Module for bq500210 Qi Compliant Wireless Power Transmitter Manager BQ500210EVM-689 Texas Instruments Evaluation Modules & Boards
bq51013 Battery Management Evaluation Module for Integrated Wireless Power Receiver, Qi Compliant BQ51013EVM-725 Texas Instruments Evaluation Modules & Boards

Description

View  View bqTESLA100LP Graphic

The bqTESLA100LP low power wireless power evaluation kit from Texas Instruments is a high performance, easy-to-use development kit for the design of wireless power solutions. Consisting of a single-channel transmitter featuring the bq500110 along with 5V power supply receiver featuring the bq25046 and MSP430bq1010, the kit enables designers to speed development of their end applications. With no additional software development required, bqTESLA allows for true plug-and-play functionality. The evaluation kit is designed for compatibility with the Qi Standard.

Features
  • Single-Channel Transmitter Featuring bq500110
  • 5V Power Supply Receiver Featuring bq25046 and MSP430bq1010
  • Enables Designers to Speed Development of End Applications
  • No Additional Software Development Required
  • Allows for True Plug-and-Play Functionality
  • Designed for Compatibility with Qi Standard

Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 883 24 Jan 2011 734
PDF 782 13 Dec 2010 1,074

Software (2)


TI Devices (2)

Part Number Name Product Family
BQ500110  Generation 1 Wireless Power Transmitter Manager  Battery Management Products 
MSP430BQ1010  MSP430BQ1010 - Pre-programmed, fixed-function device for wireless power control and communications  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for BQTESLA100LP:

View All Tags

Other Support