SAU100-USB  Status : ACTIVE

C2000_3P_SAURI_SAU100-USB


       Burr Brown - Logo
          
  C2000_3P_SAURI_SAU100-USB
Name SAU100-USB
Status ACTIVE
Price (US$)

Ordering Information  Go to Sauris GmbH


Product Information

Description

SAU100-USB allows to connect MCU-based target device to host PC/laptop via JTAG (IEEE 1149.1) Interface. Using this emulator you can debug software, download code to DSP and MCU.

Features

  • Supports USB High Speed (480 Mbps)
  • Supports targets with 14-pin and 20-pin JTAG Header
  • Supports TMS320C28x, TMS320C54x, TMS320C55x, TMS320C64x+, TMS320C674x, ARM 9, ARM Cortex R4 and ARM Cortex A8.
  • Compatible with Code Composer Studio v4 IDETM from Texas Instruments
  • Small dimensions (emulator placed in connector)
  • Enhanced robustness:
    • Buffers placed in connector
    • No tail
  • Compatible with 1.65 - 5.5V JTAG Interfaces. Output signals limited by 3.6V
    
Related Tools
Name Part# Company Tool Type
Code Composer IDE - TMS320C3x/C4x Devices  CODECOMPOSER  Texas Instruments  SW Development Tools, IDEs, Compilers 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.