SAU510-USB ISO NANO  Status : ACTIVE

C2000_3P_SAURI_SAU510-USBISONANO


       Burr Brown - Logo
          
  C2000_3P_SAURI_SAU510-USBISONANO
Name SAU510-USB ISO NANO
Status ACTIVE
Price (US$)

Ordering Information  Go to Sauris GmbH


Product Information

Description

SAU510-USB ISO NANO is a high speed emulator with enhanced robustness allows to connect MCU-based target device to host PC/laptop via JTAG (IEEE 1149.1) Interface. Using this emulator you can debug software, download code to DSP and MCU.

Features

  • Provides voltage isolation 2500VRMS between PC and target device
  • Supports from +1.65V up to +5V JTAG interface TCK frequency up to 66 MHz
  • Enhanced robustness:
    • impulse noise protection without repeated packet forwarding due to emulator architecture
    • controller located in connector and no tail result in no noise induction
    • flexible adjustable TCKR and TDO termination for specified, CMOS and TTL voltage
    • out signal voltage automatically or manually set
  • Supports all TI DSP/ARM families
  • Ultra-high emulation speed approximates XDS560's
  • Supports programming and configuring FPGA and CPLD through SVF player
  • User extensible external and internal flash/eeprom tool for TI DSP/ARM
    
Related Tools
Name Part# Company Tool Type
Code Composer IDE - TMS320C3x/C4x Devices  CODECOMPOSER  Texas Instruments  SW Development Tools, IDEs, Compilers 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   31 Dec 2014  
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.