DaVinci DM385 based Car DVR (Dashboard Camera) RDK

(ACTIVE) CARDVRRDK

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

Car DVRs, also known as car black boxes and dashboard cameras, are an aftermarket car accessory designed to deal with the unpredictability of other drivers on the road and drivers’ misinterpretation of traffic rules. By recording live streams from the front and rear of the vehicle, car DVRs provide information to insurance companies, the legal system and others in the event of an accident.

The latest DaVinci video processors from Texas Instruments enable car DVRs with two-channel, full HD (1080p) video captures in real-time (30fps). The processors integrate high-end features such as H264 encode, SD card storage, GPS/3-axis G-shock sensor and easy-to-up backup and PC software.

TI’s Car DVR is based on the DaVinci DM385 is available through our third party partner, nSketch.

Other Resources

Features

Car DVR Reference Design

Order Now

Applications
  • After-market automobile security
  • Driver-assist camera system
Board size 80mm x 60mm
Development environment Linux based software development kit
Memory 16-bit NAND Flash
More info UART based debug interface
Price (USD) Per Unit $1195
Processor DaVinci DM385

What's Included

  • 1 box
  • 1 DM38x based Car DVR board
  • 1 front-camera sensor+lens
  • 1 rear-camera sensor + lens
  • 3.5” LCD
  • 1 USB-to-MHL cable to connect rear sensor to Car DVR main board
  • 1 power adaptor
  • 1 debug board and ribbon cable to connect debug board to Car DVR main board
  • 1 serial port cable for debug interface on PC


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

CARDVRRDK:
DaVinci DM385 based Car DVR (Dashboard Camera) RDK

$1195.00(USD)


ACTIVE

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DM385  DaVinci Digital Media Processor  Digital signal processors (DSP)  Sample & Buy View Design Kits & Evaluation Modules
DM388  DaVinci Digital Media Processor  Digital signal processors (DSP)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DM385 FC/CSP (AAR)| 609 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs