Debugger and Programmer for RF System-on-Chips CC-DEBUGGER (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC-DEBUGGER:
Debugger and Programmer for RF System-on-Chips

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  
Key Document
Download - PDF Icon

Description

View   View CC-Debugger

The CC Debugger is a small programmer and debugger for the TI Low Power RF System-on-Chips. It can be used together with IAR Embedded Workbench for 8051 (version 7.51A or later) for debugging and SmartRF Flash Programmer for flash programming. The CC Debugger can also be used for controlling selected devices from SmartRF Studio.

Features

Contents in the box:

  • CC Debugger
  • Mini USB cable
  • 10-pin flat cable with 2x5 2.54mm connector
  • 10-pin flat cable with 2x5 1.27mm connector
  • Converter board 2.54mm-1.27mm connector
  • Documentation

CC-Debugger can be used to program and debug the following 8051-based system-on-chips from Texas Instruments:

  • CC1110, CC1111
  • CC2430, CC2431
  • CC2510, CC2511
  • CC2530, CC2531, CC2533
  • CC2540, CC2541
  • CC2543, CC2544, CC2545

It is possible to control the same devices from SmartRF Studio. In addition, CC-Debugger can control the following transceivers from SmartRF Studio:

  • CC1120, CC1121, CC1125, CC1175
  • CC1100, CC1101, CC110L, CC113L, CC115L
  • CC2500, CC2520

It can also be used to program the PurePath Wireless devices:

  • CC8520, CC8521
  • CC8530, CC8531

Compatibility Issues

The CC Debugger works with IAR EW8051 version 7.51A or later.

Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 887 11 May 2011
User guides (3)
Title Type Size (KB) Date
PDF 852 17 Apr 2014
ZIP 450 06 Aug 2012
PDF 398 23 Feb 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Development Tools (3)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules  ( 3 )

Name Part Number Tool Type
CC2510 Mini Development Kit  CC2510DK-MINI  Development Kits 
CC2510/CC2511 Development Kit  CC2510-CC2511DK  Development Kits 
CC2533 RF4CE Development Kit  CC2533DK-RF4CE-BA  Development Kits 

TI Devices (17)

Part Number Name Product Family
CC1110-CC1111  Sub-1 GHz wireless MCU with up to 32 kB Flash memory  SimpleLink Solutions 
CC2430  System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™  Wireless connectivity 
CC2431  System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network  Wireless connectivity 
CC2510  2.4-GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory  Wireless connectivity 
CC2511  2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface  Wireless connectivity 
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2530-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2531  System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications  SimpleLink Solutions 
CC2531-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2533  A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications  Wireless connectivity 
CC2540  Bluetooth low energy wireless MCU with USB  SimpleLink Solutions 
CC2540T  Extended industrial temperature Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions 
CC2541-Q1  Automotive qualified SimpleLink Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2543  2.4GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART  Wireless connectivity 
CC2544  2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART  Wireless connectivity 
CC2545  2.4GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles