Description
The CC1110 Mini Development kit is an inexpensive and flexible development platform for TI's CC1110Fx RF System-on-Chip solution. The CC1110Fx features a 26MHz single-cycle 8051 microcontroller with integrated CC1101 RF transceiver, FLASH, RAM, 5 DMA channels, ADC, PWM, UART, SPI, I2S, 4 timers, and 21 GPIO pins. This kit is all you need to build a prototype of a wireless sensor node application!
The target board in this kit is very close to a real product and features:
- PCB antenna pre-tested for ETSI and FCC compliance
- battery holders for 2x AAA or 1x CR2032 coincell operation
- footprint for 2.54 mm connector connnected to CC1110Fx GPIO pins
- 2 buttons & 2 LEDs for simple application development
- pre-programmed with Link Test for RF range measurement
- SmartRF Studio and Packet Sniffer runs on the board in combination with the CC Debugger (included in the kit)
Even TI engineers are surprised by the long RF range achieved by the Mini Development kit, we hope you will share your experience on the TI E2E LPRF Community!
Features
The Mini Development kit includes:
- 2 x SmartRFCC1110-868 target boards
- 1 x CC Debugger
- 1 x 10- pin flat cable with 2x5 2.54 mm connector
- 1 x 10-pin flat cable with 2x5 1.27 mm connector
- 1 x Converter board 2.54 mm to 1.27 mm connector
- 1 x Mini USB cable
- Batteries
- CD with Evaluation Version of the IAR EW8051 (a free 16kb kickstart version is also available for full evaluation of SimpliciTI software)
- Documentation