CC1110 Evaluation Module 433MHz
(ACTIVE) CC1110EMK433
Description
The CC1110EMK433 evaluation kit in combination with a CC1110 development kit is designed to help the user to achieve his/her objectives as quickly as possible:
- Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
- Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
- Develop a prototype. The pin rows on the SmartRF®04EB can easily be connected to an existing system for prototyping.
This evaluation kit includes two CC1110EM 433 MHz modules and antennas. The CC1110EMs are add-on daughter boards that require two SmartRF®04DKs (included in CC1101DK) for evaluation and development. Alternatively the CC1110EMs can be mounted on SOC-BBs (System-on-Chip Battery Boards) to prototype standalone low power RF nodes.
Features
A complete Evaluation Kit includes:
- 2 CC1110 433 MHz evaluation modules which contain:
- CC1110 chip
- Required external components
- 2 Antennas (433 MHz)

Cart