CC1110 Evaluation Module 868-915MHz

(ACTIVE) CC1110EMK868-915

Description & Features

Technical Documents

Support & Community

Order Now



Description

View  View CC1110EMK868-915

The CC1110EMK868-915 evaluation kit in combination with a CC1110 development kit is designed to help the user to achieve his/her objectives as quickly as possible:

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity, output power and other RF parameters.
  • Develop a prototype. The pin rows on the SmartRF®04EB can easily be connected to an existing system for prototyping.

This evaluation kit includes two CC1110EM 868/915 MHz modules and antennas. The CC1110EMs are add-on daughter boards that require two SmartRF®04DKs (included in CC1101DK) for evaluation and development. Alternatively the CC1110EMs can be mounted on SOC-BBs (System-on-Chip Battery Boards) to prototype standalone low power RF nodes.

Features

A complete Evaluation Kit includes:

  • 2 CC1110 868-915 MHz evaluation modules which contain:
    • CC1110 chip
    • Required external components
  • 2 Antennas (868/915 MHz)


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC1110EMK868-915:
CC1110 Evaluation Module 868-915MHz

$99.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Part Number Name Product Family
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Wireless Connectivity 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Wireless Connectivity 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Wireless Connectivity 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number