Key Document
-
CC1120EM 420/470 MHz Reference Design
(ZIP 716 KB)
28 Jun 2011 778views
Description
The CC1120 420/470MHz EM reference design contains schematics and layout files for the CC1120EM 420/470MHz evaluation module. The reference design demonstrates good techniques for CC1120 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discrete balun and an SMA antenna connector designed for a single ended 50 ohm antenna. The RF section has been designed for operation in 420 to 470MHz frequency band.
Related Products
Software (1)
-
CC1120EM 420/470 MHz Reference Design
(ZIP, 716 KB) 778 views, 28 Jun 2011
Design Kits & Evaluation Modules (2)
| Name | Part Number | Tool Type |
|---|---|---|
| CC1120 Evaluation Module Kit 420-470MHz | CC1120EMK-420-470 | Daughter Cards |
| Performance Line Development Kit | CC1120DK | Development Kits |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| CC1120 | High Performance RF Transceiver for Narrowband Systems | Proprietary RF | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
Most Popular Tags for CC1120EM-420-470-RD:
- petrit (1)

Cart