CC113LEM 868/915 MHz Reference Design Status: PREVIEW

CC113LEM-868-915-RD

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CC113LEM 868/915MHz reference design contains schematics and layout files for the CC113LEM module used in the Value Line development kit. The reference design demonstrates good techniques for CC113L decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This design uses 20% less components than the CC110L 868/915MHz reference design, and it is a 2-layer reference design with a discrete balun and two antenna options:

  • A small and compact PCB helix antenna that will be useful for applications requiring a high antenna efficiency in a compact area. The 868 MHz PCB helix antenna is only 19 x 12 mm (L x W) and has an efficiency ~70 %. By changing 2 discrete component values, this antenna can also be matched to 915MHz.
  • A PCB footprint for a single ended 50 ohm antenna. The RF section is designed for operation in the 868 MHz and 915 MHz frequency bands.

Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 576 12 Feb 2013 217

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Value Line Development Kit 868-915MHz  CC11XLDK-868-915  Development Kits 

TI Devices (1)

Part Number Name Product Family
CC113L  CC113L Value Line Receiver  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number