CC1175 EM 868-915MHz Reference Design Status: ACTIVE

CC1175EM-868-915-RD

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CC1175 868/915MHz EM reference design contains schematics and layout files for the CC1175EM 868/915MHz evaluation module. The reference design demonstrates good techniques for CC1175 decoupling and RF layout. For optimum RF performance, these parts should be copied accurately. This is a 4-layer reference design with a discrete balun and an SMA antenna connector designed for a single ended 50 ohm antenna. The RF section has been designed for operation in the 863 to 870 MHz (EU) and 902 to 928MHz (US) frequency bands.

Technical Documents
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 718 05 Jan 2012 229

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC1175 Evaluation Module Kit 868-915MHz  CC1175EMK-868-915  Daughter Cards 

TI Devices (1)

Part Number Name Product Family
CC1175  High Performance RF Transmitter for Narrowband Systems  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number