Value Line Development Kit 868-915MHz

(ACTIVE) CC11XLDK-868-915

Description & Features

Technical Documents

Support & Community

Order Now



Description

The CC11xLDK-868-915 development kit provides a complete hardware performance testing and software development platform for TI's Sub-1 GHz Value Line. The development kit comes with a pre-programmed packet error rate test. RF range and robustness can be tested with different RF settings, and powerconsumption can be measured easily. This kit supports 868MHz and 915MHz. An extra Evaluation Module Kit (CC11XLEMK-433) is needed to evaluate 433MHz.

The TrxEB, Transceiver Evaluation Board, contains an MSP430 and the following peripherals for prototyping applications:

  • MSP430F5438 MCU
  • USB interface
  • Dot matrix LCD 128 x 64
  • 3 axis digital accelerometer
  • Light sensor

Example code for using these peripherals is part of the software examples. For application development, SmartRF Studio is used to generate RF settings and IAR or CCS can be used for programming the MSP430F548.

Features

Development kit content:

  • 2 x CC110L Evaluation Modules 868/915 MHz
  • 1 x CC113L Evaluation Module 868/915 MHz
  • 1 x CC115L Evaluation Module 868/915 MHz
  • 2 x SmartRF Transceiver Evaluation Board (TrxEB) for radio performance testing
  • MSP430 debugger tool for software development
  • The evaluation modules use a Helical PCB-antenna
  • Complete RF reference designs and source-code for all software examples are available online
  • MSP430 pre-programmed with packet error rate test for out-of-the box range- and performance testing
  • Supports SmartRF Studio
  • Works with 868 and 915 (433 MHz, see CC11XLEMK-433)



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC11XLDK-868-915:
Value Line Development Kit 868-915MHz

$299.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 1864 02 May 2013 1,993
PDF 3489 10 Feb 2012 2,276
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1576 12 Jan 2012 441

Software (1)


Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Value Line Evaluation Modules 433MHz  CC11XLEMK-433  Daughter Cards 

TI Devices (3)

Part Number Name Product Family
CC110L  Value Line Transceiver  Wireless Connectivity 
CC113L  CC113L Value Line Receiver  Wireless Connectivity 
CC115L  Value Line Transmitter  Wireless Connectivity 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number