CC2400DK Development Kit Status: OBSOLETE

CC2400DK

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View CC2400DK

The CC2400 single-chip RF transceiver provides a highly integrated, flexible low-cost solution for applications using the worldwide unlicensed 2.4 GHz frequency band. The CC2400DK development kit is a powerful and flexible tool specifically designed to make it easy for the user to evaluate the RF performance of the CC2400 and to minimize the time spent on evaluation.

The Development Kit includes two evaluation boards and two evaluation modules. The evaluation modules contain the CC2400 chip and required external components. The evaluation board serves as a motherboard for the evaluation modules. The evaluation board provides a USB port, a serial port, buttons, LEDs, voltage regulator, configuration jumpers and connectors to make it easy to interface the CC2400 with the SmartRF® Studio software and various test equipment.

Features

A complete development kit includes:

  • 2 Evaluation Boards (CC2400EB)
  • 2 Evaluation Modules (CC2400EM)
  • 1 Quick Start instructions
  • 2 Antennas (50Ω, quarter-wave monopole, SMA male)
  • 4 SMA to BNC adapters
  • 2 USB cables
  • 1 CC2400 sample kit


Technical Documents
User Guides (4)
Title Abstract Type Size (KB) Date Views
ZIP 290 31 Jan 2006 230
ZIP 651 31 Jan 2006 309
PDF 1503 30 Jan 2006 391
PDF 156 30 Jan 2006 337
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2400EMK Evaluation Module 2.4 GHz  CC2400EMK  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SmartRF Studio  SMARTRFTM-STUDIO  Software Tools 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2400  Low-Cost and Low-Power Single-Chip 2.4 GHz ISM Band Transceiver with Extensive Hardware Features   Proprietary RF 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number