CC2500/CC2550DK Development Kit Status: ACTIVE

CC2500-CC2550DK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

View  View CC2500-CC2550DK

The development kit is designed to help the user to achieve his/hers objectives as quickly as possible.

  • Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
  • Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
  • Develop a prototype. The SmartRF®04DK includes a a Silicon Labs 8051-core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuity is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.

Features

A complete development kit containing:

  • 2 SmartRF®04 evaluation boards
  • 2 CC2500EM evaluation modules
  • 1 CC2550EM evaluation module
  • Antennas
  • Cables

Technical documentation and the SmartRF®Studio software can be downloaded from the web. The SmartRF®04 evaluation boards connect to a PC via USB, and can also operate stand-alone.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC2500-CC2550DK:
CC2500/CC2550DK Development Kit

$490.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 490 24 Mar 2009 2,030
User Guides (7)
Title Abstract Type Size (KB) Date Views TI Recommends
ZIP 271 24 Aug 2010 1,335
ZIP 872 14 Jul 2008 1,415
PDF 3531 07 Aug 2007 514
PDF 982 21 Jun 2007 2,430
PDF 406 12 Jan 2007 2,810
ZIP 761 06 Dec 2006 645
ZIP 388 06 Apr 2006 419
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 346 13 Feb 2008 555

Software (2)

Name Part Number Software Type
SimpliciTI Compliant Protocol Stack  SIMPLICITI  Software Libraries 

Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC2500EMK Evaluation Module 2.4 GHz  CC2500EMK  Daughter Cards 

TI Devices (2)

Part Number Name Product Family
CC2500  Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B  Proprietary RF 
CC2550  Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for CC2500-CC2550DK:

View All Tags