CC2520-CC2591EMK Evaluation Module Kit Status: ACTIVE

CC2520-CC2591EMK

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View CC2520-CC2591EMK

The CC2591 RF Front End includes PA, LNA, switches, balun, RF matching network and inductor, and will increase output power and improve receiver sensitivity on a 2.4 GHz low-power RF solution (see the CC2591 web folder). The CC2520 is an IEEE 802.15.4 compliant RF transceiver (see the CC2520 web folder).

The CC2520-CC2591EMK includes two CC2520-CC2591EM evaluation modules and antennas. The CC2520-CC2591EM board combines the CC2520 802.15.4 transceiver and the CC2591 RF front end, providing a powerful solution for IEEE 802.15.4 and/or ZigBee™ applications requiring long range (higher output power) and improved sensitivity. The CC2520-CC2591EMK allows you to evaluate the RF performance of the CC2520+CC2591 design, perform RF measurements and use it as a ready-to-use module in existing designs. To use the module, a motherboard where the EM can be plugged in is needed. Compatible moterhboards are SmartRF05EB and CCMSP-EM430F2618 (included in the CC2520DK).

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC2520-CC2591EMK:
CC2520-CC2591EMK Evaluation Module Kit

$99.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
Application Notes (2)
Title Abstract Type Size (KB) Date Views
PDF 369 08 Jan 2010 1,326
Multiple Files   13 Oct 2008 553
User Guides (2)
Title Abstract Type Size (KB) Date Views
ZIP 775 19 Nov 2009 1,182
PDF 522 05 Nov 2009 2,333
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 582 05 Nov 2009 310

Software (1)


Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC2520 Development Kit  CC2520DK  Development Kits 

TI Devices (2)

Part Number Name Product Family
CC2520  Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver  Mesh and IP Networks 
CC2591  2.4 GHz RF Front End  Proprietary RF 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for CC2520-CC2591EMK:

View All Tags