CC2530 Development Kit Status: ACTIVE

CC2530DK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View CC2530 Development Kit

The CC2530DK development kit supports TI's second generation 2.4GHz IEEE 802.15.4 compliant System-on-Chip, the CC2530, and contains all hardware, software, and tools necessary to build your 802.15.4-compliant product. The CC2530DK includes CC2530-based evaluation modules, development boards, a USB interface dongle, cables, antennas and documentation to get you up and running with the CC2530 fast. The CC2530EM evaluation modules can be plugged into SmartRF05EB boards, which are included in the Development Kit. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2530 RF IC. The CC2530 RF SoC enables both consumer and industrial grade applications by offering state-of-the-art selectivity/co-existence, excellent link budget, operation up to 125°C and low voltage operation. The CC2530DK comes with various software examples including the IEEE 802.15.4 compliant TIMAC, ZigBee compliant Z-Stack, proprietary SimpliciTI networking protocol, packet error rate tests, simple link tests, USB firmware libraries and examples for the CC2531.

The SmartRF05EB+CC2530EM or the CC2531USB stick can be utilized as a capture device for the SmartRF Packet Sniffer.

Features

The CC2530DK contains the following:

  • 2 x CC2530EM Evaluation Modules
  • 2 x 2.4 GHz Antennas
  • 2 x SmartRF05EB Evaluation Boards
  • 1 x CC2531 USB Dongle
  • USB cables and documentation

The CC2530DK is supported by the IAR EW8051 C-compiler, which is used with the TIMAC, ZStack, SimpliciTI, and application examples. The C-SPY debugger is used as an emulator interface. Both the C-compiler and the C-SPY debugger are included in the development kit as 30-day evaluation licenses. By registering the compiler with IAR, a 30-day extension of the license can be obtained.


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

CC2530DK:
CC2530 Development Kit


ACTIVE $299.00  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 766 05 Oct 2010
PDF 860 29 Apr 2009
Application Notes (6)
Title Abstract Type Size (KB) Date Views
Multiple Files   02 Jul 2010 0
Multiple Files   09 Sep 2009 0
PDF 74 12 Jul 2009 0
PDF 58 12 Jul 2009 0
PDF 117 29 Apr 2009 0
Multiple Files   29 Apr 2009 0
User Guides (5)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2145 23 Apr 2010 0
PDF 3726 03 Feb 2010 0
PDF 472 05 Nov 2009 0
PDF 1239 31 Jul 2009 0
PDF 552 11 May 2009 0
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 120 14 Jan 2010 0
Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 78 29 Apr 2009 0
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 405 28 Sep 2011 0
PDF 639 09 Jun 2010 0
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Battery Board for System-on-Chips  SOC-BB  Development Boards/EVMs 
CC2530 Evaluation Module Kit  CC2530EMK  Development Boards/EVMs 
CC2530 ZigBee Development Kit  CC2530ZDK  Development Boards/EVMs 
CC2531 USB Evaluation Module Kit  CC2531EMK  Development Boards/EVMs 
Debugger and Programmer for RF System-on-Chips  CC-DEBUGGER  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
IEEE802.15.4 Medium Access control (MAC) software stack  TIMAC  Application Software 
SimpliciTI Compliant Protocol Stack  SIMPLICITI  Application Software 
Z-Stack - ZigBee Protocol Stack  Z-STACK  Application Software 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Software Tools 
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Software Tools 
SmartRF Studio  SMARTRFTM-STUDIO  Software Tools 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  Personal Area Networks 
CC2591  2.4 GHz RF Front End  Proprietary RF 
Support and Community

Customer Tags Help

Most Popular Tags for CC2530DK:

View All Tags