CC2530 Mini ZNP Kit Status: ACTIVE

CC2530ZDK-ZNP-MINI

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View CC2530ZDK-ZNP-MINI

The CC2530 ZigBee Network Processor Mini Development Kit is the perfect introduction to ZigBee wireless sensor networks!

The CC2530ZNP Mini Development Kit is designed for engineers who want to get familiar with the ZigBee Network Processor concept without having to port a lot of software to get up and running. The ZigBee Network Processor allows adding ZigBee interface to any application using a simple serial interface.

The development kit comes with three target boards which allow users to set up a small ZigBee network. Two boards can be mobile using two AAA batteries provided in the kit. The kit sensor boards include accelerometer, temperature sensor, and light sensor that can be used in conjunction with led lights and push buttons to develop simple demo applications.

The free IAR MSP430 kickstart compiler can be used for developing, downloading and debugging software on the kit - no additional tools are required. The eZ430 USB stick included in the kit is used both as debug probe and USB serial port interface

The example software includes 30+ educational MSP430 wireless sensor applications that provide step by step examples how to develop wireless sensor applications:

  • UART Interface
  • Light Sensor Interface
  • Accelerometer Interface
  • Simple ZigBee applications
    • Coordinator
    • Router
    • End-Device
  • Basic ZigBee applications
    • ZigBee Packet Error Rate tester
    • Secure ZigBee Communication
    • Basic ZigBee Networks
    • Simple API
    • Full ZigBee API
    • Coordinator/Router/End-device

For the latest information on new CC2530ZNP projects from TI and the community please check the CC2530ZNP Mini Kit Wiki.

Please also visit the Low Power RF ZigBee online community

What's Included

  • 3 Sensor boards with MSP430F2274 application MCU and CC2530 ZigBee Network Processor
  • 1 eZ430 USB stick for SW debugging and USB UART interface
  • 2 battery boards for battery powered end devices
  • 4 x 1.5V AAA batteries
  • Quick Start Guide

Features
  • Low cost ZigBee PRO Development Kit
  • Includes 3 ZigBee nodes
  • 1 eZ430 USB stick and 2 battery boards
  • Free IAR MSP430 kickstart compiler
  • HW Emulator Support
  • No need for 8051 compiler
  • Includes 30+ educational MSP430 wireless sensor applications MSP430 wireless sensor applications

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

CC2530ZDK-ZNP-MINI:
CC2530 Mini ZNP Kit


ACTIVE $99.00  
Contact a Distributor  
Technical Documents
Application Notes (1)
Title Abstract Type Size (KB) Date Views
Multiple Files   04 Oct 2011 1,263
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 281 03 Nov 2010 2,602
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 942 17 Jan 2012 4,744
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2530 ZigBee Development Kit  CC2530ZDK  Development Boards/EVMs 
CC2530ZNP Target Board Reference Design  CC2530ZNP-REFDES  Hardware Reference Designs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Z-Stack - ZigBee Protocol Stack  Z-STACK  Application Software 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  Personal Area Networks 
MSP430F2274  16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM  MSP430™16-bit Ultra-Low Power MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for CC2530ZDK-ZNP-MINI:

View All Tags