Description
The CC2530 ZigBee Network Processor Mini Development Kit is the perfect introduction to ZigBee wireless sensor networks!
The CC2530ZNP Mini Development Kit is designed for engineers who want to get familiar with the ZigBee Network Processor concept without having to port a lot of software to get up and running. The ZigBee Network Processor allows adding ZigBee interface to any application using a simple serial interface.
The development kit comes with three target boards which allow users to set up a small ZigBee network. Two boards can be mobile using two AAA batteries provided in the kit. The kit sensor boards include accelerometer, temperature sensor, and light sensor that can be used in conjunction with led lights and push buttons to develop simple demo applications.
The free IAR MSP430 kickstart compiler can be used for developing, downloading and debugging software on the kit - no additional tools are required. The eZ430 USB stick included in the kit is used both as debug probe and USB serial port interface
The example software includes 30+ educational MSP430 wireless sensor applications that provide step by step examples how to develop wireless sensor applications:
- UART Interface
- Light Sensor Interface
- Accelerometer Interface
- Simple ZigBee applications
- Coordinator
- Router
- End-Device
- Basic ZigBee applications
- ZigBee Packet Error Rate tester
- Secure ZigBee Communication
- Basic ZigBee Networks
- Simple API
- Full ZigBee API
- Coordinator/Router/End-device
For the latest information on new CC2530ZNP projects from TI and the community please check the CC2530ZNP Mini Kit Wiki.
Please also visit the Low Power RF ZigBee online community
What's Included
- 3 Sensor boards with MSP430F2274 application MCU and CC2530 ZigBee Network Processor
- 1 eZ430 USB stick for SW debugging and USB UART interface
- 2 battery boards for battery powered end devices
- 4 x 1.5V AAA batteries
- Quick Start Guide
Features
- Low cost ZigBee PRO Development Kit
- Includes 3 ZigBee nodes
- 1 eZ430 USB stick and 2 battery boards
- Free IAR MSP430 kickstart compiler
- HW Emulator Support
- No need for 8051 compiler
- Includes 30+ educational MSP430 wireless sensor applications MSP430 wireless sensor applications