Hardware
CC2533EMK — CC2533 Evaluation Module Kit
The CC2533 Evaluation Module Kit contains two CC2533 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a (...)