CC2543-CC2544 Development Kit CC2543-CC2544DK (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The CC2543-CC2544 development kit provides a complete hardware performance test platform and generic software development environment for 2.4GHz RF proprietary applications. The kit includes two CC2543-based RF evaluation modules, one CC2544-based USB dongle, general purpose development boards (SmartRF05EB) for software and hardware prototyping, cables, antennas and documentation to get you up and running with the CC2543 and CC2544 quickly and easily.

The CC2543 evaluation modules can be plugged into the SmartRF05EB boards, which are included in the development kit. The evaluation modules can be used as reference modules for prototyping and for verifying the performance of the CC2543 RF IC.

SmartRF Studio can be used with the hardware in the kit for testing and debugging purposes. The evaluation board has an in-circuit debug probe, so no additional hardware tools are required for debugging of software running on the devices.

Features

Kit content:

  • 2 SmartRF05 Evaluation Boards (SmartRF05EB)
  • 2 CC2543 Evaluation Modules (CC2543EM)
  • 2 Pulse W1010 Antennas
  • 1 CC2544 USB Dongle
  • Cables for programming USB dongle
  • USB cables
  • Documentation

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

CC2543-CC2544DK:
CC2543-CC2544 Development Kit

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (4)
Title Type Size (KB) Date
PDF 827 26 Aug 2015
PDF 2663 06 Jun 2013
PDF 1744 18 Mar 2013
PDF 3726 03 Feb 2010
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
CC2545 Evaluation Module Kit  CC2545EMK  Evaluation Modules & Boards 

Reference Designs  ( 2 )

Name Part Number Tool Type
CC2543EM Reference Design  CC2543EM-RD  Reference Designs 
CC2544 USB Dongle Reference Design  CC2544USB-RD  Reference Designs 

TI Devices (2)

Part Number Name Product Family
CC2543  2.4GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART  Wireless connectivity 
CC2544  2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART  Wireless connectivity 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles