CC2545 Evaluation Module Kit

(ACTIVE) CC2545EMK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The CC2545 Evaluation Module Kit contains two CC2545 Evaluation Modules, which can be used either as standalone modules (requires external power) or connected to e.g. the SmartRF05EB Evaluation Boards (not included in kit) for full control from the PC. The evaluation modules can be used as a reference module for prototyping and for verifying the performance of the CC2545 RF IC. The CC2545EMK is an add-on kit designed to work with CC2543-CC2544DK, which also contains SmartRF05EB Evaluation board for testing.

Features

The CC2545EMK includes:

  • 2x CC2545EM Evaluation Modules with inverted F PCB antenna
  • Documentation



Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

CC2545EMK:
CC2545 Evaluation Module Kit

$99.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2663 06 Jun 2013 105
More literature (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 610 28 Jun 2012 13

Software (1)


Development Tools (1)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
CC2543-CC2544 Development Kit  CC2543-CC2544DK  Evaluation Modules & Boards 

Reference Designs (1)

Name Part Number Tool Type
CC2545EM Reference Design  CC2545EM-RD  Reference Designs 

TI Devices (1)

Part Number Name Product Family
CC2545  2.4GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART  Wireless Connectivity 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs