Description
This evaluation module in combination with a motherboard from a CC2500 development kit is designed to help the user to achieve his/hers objectives as quickly as possible.
This evaluation kit includes 1 CC2550EM evaluation module and antenna. This evaluation module is an add-on daughter board that require a CC2500 development kit for evaluation and development.
- Evaluate the SmartRF®04 products. Right out of the box, the user can do range testing (PER testing) and transfer data from one PC to another using the SmartRF®04DK. This enables the user to quickly find out how well the SmartRF®04 products fit the intended application. A number of demonstration applications serve to highlight the innovative features of the SmartRF®04 ICs.
- Perform RF measurements. Using SmartRF® Studio, the user can configure the radio ICs with parameters that suit the intended application and easily measure sensitivity output power and other RF parameters.
- Develop a prototype. The SmartRF®04DK includes a a Silicon Labs 8051 core MCU with 16 kB of program memory and 1 kB of data memory. By programming this MCU and utilizing the various peripherals included on the Evaluation Board, the user can easily make a prototype of the intended application. All signals are brought out on 0.1" pin-row connectors so easy connection of other required circuity is possible. These connectors are also compatible with Agilent logic analyser probes for easy debugging. It is also possible to disconnect the Silicon Labs MCU from the EM board, and connect a MCU selected by the user to the I/O connectors.