ANT + Bluetooth Health and Fitness Aggregator Kit

(ACTIVE) CC2567PAN1327ANTBT

Description & Features

Technical Documents

Support & Community

Order Now



Description

TI is offering the first wireless, single-chip solution with dual-mode ANT and Bluetooth connectivity - the CC2567 device. This solution wirelessly connects 13 million ANT-based devices to the more than 3 billion Bluetooth endpoint devices used by people every day, creating new market opportunities for companies building ANT products and Bluetooth products alike. CC2567 requires 80 percent less board area than a design with two single-mode solutions (one ANT+, one Bluetooth) and increases the wireless transmission range up to two times the distance of a single-mode ANT+ solution.

The ANT plus Bluetooth health and fitness aggregator kit is the first of its kind and offers several features such as:

  • Panasonic's PAN1327 and PAN1317 module with the CC2567 dual-mode ANT and Bluetooth single-chip device.
  • Validated and certified Bluetooth and ANT+ technology with complete documentation for faster development time and lower manufacturing costs.
  • Support for Bluetooth power saving modes and ANT's ultra low power modes to improve battery life and power efficiency
  • Pre-integration with TI's MSP430BT5190 for faster time to market.

Features
  • Dual-mode ANT+ and Bluetooth® on a single chip
  • Bluetooth v2.1 + Enhanced Data Rate (EDR)
  • Best in-class Bluetooth RF Performance: +10 dBm typical Tx power
  • -93 dBm sensitivity Support for Bluetooth power saving modes
  • ANT+ ultra low power (ULP) for both master and slave
  • Complete, validated, certified, production-ready module offered by Panasonic: CC2567-PAN1327, CC2567-PAN1317
  • Full-featured evaluation boards for hardware and software prototyping
  • Software development kit (SDK) including Bluetooth software stack and serial port profile (SPP) and ANT+ solution pre-integrated with MSP430BT5190
  • Sample applications and demos provided in source code showing API usage
  • Includes latest version of the proven ultra-low power ANT stack
  • Getting started guides, documentation and support: www.ti.com/connectivitywiki

Included Items

  • Sensor simulator
    1. ANT UIF board - USB stick
    2. C7 ANT Module - based on CC2571
  • Aggregator
    1. PAN131xETU
    2. MSP430 Experimenter Board
    3. MSP430BT5190 device
    4. 6 pin jumper
    5. MSP430 USB Debugging Interface
  • Bluetooth connection to PC
    1. TI wireless USB stick
  • Kitting list


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

CC2567PAN1327ANTBT:
ANT + Bluetooth Health and Fitness Aggregator Kit

$399.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Part Number Name Product Family
CC2567-PAN1317  ANT plus Bluetooth dual-mode, single-chip module   SimpleLink Solutions 
CC2567-PAN1327  ANT plus Bluetooth dual-mode, single-chip module with integrated antenna   SimpleLink Solutions 
MSP430BT5190  16-bit Microcontroller designed for use with CC2560 TI Bluetooth® Based Solutions  MSP430 Ultra-Low Power 16-bit MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number