CC3000 BoosterPack Status: ACTIVE

CC3000BOOST

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The CC3000 is a self-contained wireless network processor that simplifies the process of implementing Internet connectivity. SimpleLink™ Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost and low-power MCU.

The CC3000 BoosterPack is provided to aid evaluation and development. This BoosterPack contains the CC3000 module, power supply, and standard BoosterPack headers to connect to MSP430, Stellaris, and future TI MCU LaunchPads.

Additionally, this complete platform solution includes software drivers, sample applications, API guide, user documentation and a world-class support community.

Features
  • Wireless Network Processor
    • IEEE 802.11 b/g
    • Embedded IPv4 TCP/IP Stack
  • Best-in-class Radio Performance:
    • Tx Power: +18dBm at 11Mbps, CCK
    • Rx Sensitivity: -86dBm, 8% PER, 11Mbps
  • Works with low MIPS, Low Cost Microcontrollers with Compact Memory Footprint:
  • FCC/IC/CE certified reference design with dipole or chip antenna HW
  • Design Files and Design Guide Available from TI
  • Integrated Crystal and Power Management
  • Small Form Factor: 16.3mm × 13.5mm × 2mm
  • Operating Temperature Range: -20°C to 70°C
  • Based in TI's 7th Generation of Proven Wi-Fi Solutions
  • Complete Platform Solution Including User and Porting Guides, API Guide, Sample Applications, and Support Community

Order Now
Part Number Buy from Texas Instruments Status

CC3000BOOST:
CC3000 BoosterPack

$35.00(US$)


ACTIVE
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2007 20 Nov 2012 4,322

Software (1)


Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
CC3000 Evaluation Module  CC3000EM  Evaluation Modules & Boards 
LSR TiWi SL SimpleLink WiFi evaluation module  CC3000TIWISLEM  Evaluation Modules & Boards 
Murata Type VK SimpleLink WiFi evaluation module  CC3000TYPEVKEM  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
CC3000  SimpleLink™ Wi-Fi Module from Texas Instruments  Mesh and IP Networks 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number