CC3000 BoosterPack

(OBSOLETE) CC3000BOOST

Description & Features

Technical Documents

Support & Training

Order Now


See Also
Key Document

Description

The CC3000 BoosterPack showcases the SimpleLink™ Wi-Fi CC3000 module, a self-contained wireless network processor that simplifies the process of implementing Internet connectivity. SimpleLink Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost and low-power MCU.

This BoosterPack aids in the evaluation and development of CC3000 solutions and contains the CC3000 module, power supply, and standard BoosterPack headers to connect to MSP430™, Tiva™ C Series, and future TI MCU LaunchPad evaluations kits.

Additionally, this complete platform solution includes software drivers, sample applications, API guide, user documentation and a world-class support community.

To purchase SimpleLink™ Wi-Fi CC3000 BoosterPack and MSP430™ LaunchPad Bundle click here!

Features
  • Wireless Network Processor
    • IEEE 802.11 b/g
    • Embedded IPv4 TCP/IP Stack
  • Best-in-class Radio Performance:
    • Tx Power: +18dBm at 11Mbps, CCK
    • Rx Sensitivity: -86dBm, 8% PER, 11Mbps
  • Works with low MIPS, Low Cost Microcontrollers with Compact Memory Footprint:
  • FCC/IC/CE certified reference design with dipole or chip antenna HW
  • Design Files and Design Guide Available from TI
  • Integrated Crystal and Power Management
  • Small Form Factor: 16.3mm × 13.5mm × 2mm
  • Operating Temperature Range: -20°C to 70°C
  • Based in TI's 7th Generation of Proven Wi-Fi Solutions
  • Complete Platform Solution Including User and Porting Guides, API Guide, Sample Applications, and Support Community


Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2008 01 Aug 2014 189
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 10478 25 Sep 2015 6,912

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki