Key Document
- CC3000 Evaluation Module
(PDF 3628 KB)
09 Nov 2012 6,551views
-
CC3000 EM Board Design Files
(ZIP 301 KB)
03 Dec 2012 1,769views
-
CC3000 Radio Tool Package
(ZIP 35558 KB)
11 Dec 2012 2,354views
Description
The CC3000 is a self-contained wireless network processor that simplifies the process of implementing Internet connectivity. SimpleLink™ Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost and low-power MCU.
The CC3000 Evaluation Module (EM) board is provided to aid evaluation and development. The EM board contains the CC3000 module, and standard RF1 and RF2 headers to connect to many TI platforms including MSP430, Stellaris, and C5000.
Additionally, this complete platform solution includes software drivers, sample applications, API guide, user documentation and a world-class support community.
Features
CC3000EM includes
- EM connector
- Header for debug
- 2.4 GHz antenna with 2.5dB peak gain
- CC3000 Module
- Wireless Network Processor
- IEEE 802.11 b/g
- Embedded IPv4 TCP/IP Stack
- Best-in-class Radio Performance:
- Tx Power: +18dBm at 11Mbps, CCK
- Rx Sensitivity: -86dBm, 8% PER, 11Mbps
- Works with low MIPS, Low Cost Microcontrollers with Compact Memory Footprint:
- FCC/IC/CE certified reference design with dipole or chip antenna HW
- Design Files and Design Guide Available from TI
- Integrated Crystal and Power Management
- Small Form Factor: 16.3mm × 13.5mm × 2mm
- Operating Temperature Range: -20°C to 70°C
- Based in TI's 7th Generation of Proven Wi-Fi Solutions
- Complete Platform Solution Including User and Porting Guides, API Guide, Sample Applications, and Support Community
- Wireless Network Processor
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 3628 | 09 Nov 2012 | 6,551 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| ZIP | 301 | 03 Dec 2012 | 1,769 |
Related Products
Software (1)
-
CC3000 Radio Tool Package
(ZIP, 35558 KB) 2354 views, 11 Dec 2012
Design Kits & Evaluation Modules (3)
| Name | Part Number | Tool Type |
|---|---|---|
| CC3000 BoosterPack | CC3000BOOST | Evaluation Modules & Boards |
| LSR TiWi SL SimpleLink WiFi evaluation module | CC3000TIWISLEM | Evaluation Modules & Boards |
| Murata Type VK SimpleLink WiFi evaluation module | CC3000TYPEVKEM | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| CC3000 | SimpleLink™ Wi-Fi Module from Texas Instruments | Mesh and IP Networks | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart