SimpleLink™ Wi-Fi® CC3000 Evaluation Module Reference Design

(NRND) CC3000EM-RD

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

We encourage you to check out the new SimpleLink™ Internet-on-a-chip™ CC3200 and CC3100 solutions which offer enhancements over existing CC3000 Wi-Fi modules.

This evaluation module reference design, featuring TI's easy-to-use CC3000 SimpleLink™ Wi-Fi solution, was designed to enable Internet of Things (IoT) applications when paired with any Microcontroller Unit (MCU). TI's reference solution is FCC/IC/CE/TELEC certified so you can easily add Wi-Fi into your MCU design. Visit our wiki for more information.

Features
  • Enabled with easiest Wi-Fi configuration method - SmartConfig™ Technology
  • MCU agnostic solution with very low memory footprint required (as low as 2K Flash, 251B RAM)
  • Low-cost solution to add Wi-Fi to any application
  • Design supported with getting started details, software examples & documentation, porting guide, test and certification details and community support resources.

 



  





Technical Documents
Application notes (1)
Title Abstract Type Size (KB) Date Views
PDF 187 16 Sep 2013 52
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 531 16 Sep 2013 19
PDF 136 16 Sep 2013 15
Related Tools & Software

Software (1)



Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki